Parker 2-Way Normally Open, 1" NPT General Purpose Solenoid Valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tensión (V)

Tipo de bobina

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker 2-Way Normally Open, 1 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Open, 1" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Open, 1" NPT Solenoid Valves provide operating pressures of 125 PSI and flow factors of 13 CV's. They offer a brass body, multiple mounting positions and coil options for all general purpose flow control applications.

Especificaciones técnicas

  • Serie del producto: Gold Ring Series
  • Tipo de válvula: 2-Way
  • Función: Normally Open
  • Tamaño del puerto: 1 inch
  • Voltaje de entrada: Up to 240/60 (AC)
  • Material del cuerpo: Brass
  • Material de la junta: NBR
  • Tamaño del orificio 1: 1 inch
  • Coeficiente del caudal 1: 13 Cv
  • Consumo de energía: 11 Watts (AC) W
  • Tipo de bobina: 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X or DIN Form A, Class F
  • Diferencia de presiones máxima: 125 psi (AC) psi
  • Número de puertos: 2
  • Tipo de accionamiento: Offset Diaphragm, Piloted
  • Medio: General Purpose for Air, Liquids and Gases
  • Tipo de puerto: NPT
  • Tamaño del orificio 2: n/a
  • Coeficiente del caudal 2: n/a
  • Diferencia de presiones mínima: 5 psi
  • Temperatura mínima del fluido: 0 °F
  • Temperatura máxima del fluido: 180 °F
  • Cumplimiento con especificaciones de bobina: Class F
Safety Warning

Descripción completa del producto

Parker's 2-Way Normally Open 1" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids, gases and steam. These valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.



Markets:

• Commercial Equipment

• Food & Beverage

• Industrial Automation

• Oil & Gas

• Process Control

• Transportation



Features/ Benefits:

• High Quality Standards of Skinner® and Gold Ring™ Brand

• Modular Design

• Long Life

• Tight Shutoff



Applications:

• Instrumentation Equipment

• Analyzers and Diagnostic Equipment

• Medical and Dental Equipment

• Portable Welding Equipment

• Spraying Equipment

• Lubrication Equipment

• Beverage Dispensing & Vending machines

• Oil Burners

• Humidification and Misting Equipment

• Mobile Fuel Shut Off

• Textile and Dry Cleaning Equipment

• Commercial Dishwashers

• Commercial Laundry and Dryers

• Air Horns

• Pneumatic Fan Clutch

• Irrigation Equipment

Documentos relacionados

Literature and Reference Materials
Tube Seal
×
Productos Tensión (V) Tipo de bobina
16F24O2164ACF4C15 220/50-240/60 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X
16F24O2164ACFPH01 24/60 DIN Form A, Class F
16F24O2164ACFPH15 220/50-240/60 DIN Form A, Class F

687PDC
821838