Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker 2-Way Normally Open, 2" NPT Solenoid Valves provide operating pressures of 170 PSI and flow factors of 38.6 CV's. They offer a brass body, multiple mounting positions and coil options for all general purpose flow control applications.
Parker's 2-Way Normally Open 2" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids, gases and steam. These valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.
Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation
Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff
Applications:
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Beverage Dispensing & Vending machines
• Oil Burners
• Humidification and Misting Equipment
• Mobile Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Commercial Dishwashers
• Commercial Laundry and Dryers
• Air Horns
• Pneumatic Fan Clutch
• Irrigation Equipment
| Literature and Reference Materials |
|---|
| Tube Seal |
| Productos | Tensión (V) | Energía (Vatios) | Tipo de bobina | Presión diferencial máxima (psi) |
|---|---|---|---|---|
| 7322GBN99N00N0C111C1 | 12 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X | 170 psi (DC) |
| 7322GBN99N00N0C111C2 | 24 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X | 170 psi (DC) |
| 7322GBN99N00N0C111P3 | 110/50-120/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X | 170 psi (AC) |
| 7322GBN99N00N0C111Q3 | 220/50-240/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X | 170 psi (AC) |
| 7322GBN99N00N0C222C1 | 12 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X | 170 psi (DC) |
| 7322GBN99N00N0C222C2 | 24 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X | 170 psi (DC) |
| 7322GBN99N00N0C222P3 | 110/50-120/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X | 170 psi (AC) |
| 7322GBN99N00N0C222Q3 | 220/50-240/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X | 170 psi (AC) |
| 7322GBN99N00N0D100C1 | 12 VDC | 10 Watt (DC) | DIN Form A, Class F | 170 psi (DC) |
| 7322GBN99N00N0D100C2 | 24 VDC | 10 Watt (DC) | DIN Form A, Class F | 170 psi (DC) |
| 7322GBN99N00N0D100P3 | 110/50-120/60 | 10 Watt (AC) | DIN Form A, Class F | 170 psi (AC) |
| 7322GBN99N00N0D100Q3 | 220/50-240/60 | 10 Watt (AC) | DIN Form A, Class F | 170 psi (AC) |
| 7322GBN99N00N0D200C1 | 12 VDC | 10 Watt (DC) | DIN Form A, Class H | 170 psi (DC) |
| 7322GBN99N00N0D200P3 | 110/50-120/60 | 10 Watt (AC) | DIN Form A, Class H | 170 psi (AC) |
| 7322GBN99N00N0H111C1 | 12 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 | 170 psi (DC) |
| 7322GBN99N00N0H111C2 | 24 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 | 170 psi (DC) |
| 7322GBN99N00N0H111P3 | 110/50-120/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 | 170 psi (AC) |
| 7322GBN99N00N0H111Q3 | 220/50-240/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 | 170 psi (AC) |
| 7322GBN99N00N0H222C2 | 24 VDC | 10 Watt (DC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 | 170 psi (DC) |
| 7322GBN99N00N0H222P3 | 110/50-120/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 | 170 psi (AC) |
| 7322GBN99N00N0H222Q3 | 220/50-240/60 | 10 Watt (AC) | 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 | 170 psi (AC) |
| 7322GBN99N00N0T100P3 | 110/50-120/60 | 10 Watt (AC) | 1/4 " Tab Terminal, Class F | 170 psi (AC) |