Parker Tube Fitting, BSPP Female Adapter - A-LOK Series | #M6FA1/4R-316


LOADING IMAGES
M6FA1/4R-316

Parker Tube Fitting, BSPP Female Adapter - A-LOK Series | #M6FA1/4R-316

316 Stainless Steel 6 MM Tube O.D. x 1/4" BSPP Female Adapter Parker Tube Fittings is designed for leak-free connections in process instrumentation and industrial applications.


Especificaciones técnicas

  • Materiales de fabricación: Stainless Steel AISI 316
  • Diámetro exterior del tubo: 6 mm (O.D.)
  • Cumplimiento con especificaciones: n/a
  • Tamaño de rosca: 1/4" BSPP
  • Marca: A-LOK
  • División: Instrumentation Products Division
  • Industria: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Aplicación: Research Labs, Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Tecnología: Process Control
  • Tipo de productos: Compression Fittings
  • Estilo de productos: Port Connectors
  • Forma: Straight
  • Temperatura máxima de funcionamiento: 1200.0 °F, 649.0 °C
  • Temperatura mínima de funcionamiento: -425 °F, -255 °C
  • Para tipo de fluido: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Cumplimiento con especificaciones: n/a
  • Materiales de fabricación: Stainless Steel AISI 316
  • Longitud: 37.3 mm
Safety Warning

Información del artículo

Parker's two ferrule compression fittings, A-LOK® BSPP Female Adapters are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® BSPP Female Adapter tube fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/4” through to 1/2” O.D., and for metric sizes from 3 mm through to 25 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516