Parker Village Marine Tec Pleated Water Filters | #0801061657


LOADING IMAGES
0801061657

Parker Village Marine Tec Pleated Water Filters | #0801061657

Parker Village Marine Tec Pleated Water Filters offer a longer filter life, increased flow rates, and are available in a wide arrange of standard and customizable sizes and micron ranges.


Especificaciones técnicas

  • Micras: 5
  • Dimensión: Diámetro: 6.12" (15.55 cm)
  • Longitud: 11.81" (30 cm)
  • Tipo de productos: Filter
  • Valor de filtración (micras): 5 μm
  • Diámetro: 6.12 inch, 15.55 cm
  • Longitud: 11.81 inch, 30 cm
Safety Warning

Información del artículo

The Parker Village Marine Tec Pleated Water Filters are essential for the reverse osmosis watermaker industry.  These pleated water filters are designed specifically as the prefilter element for use in every watermaker.  Pleated water filters are superior to wound or polyspun cartridges by offering a longer filter life, increased flow rates, as well as keeping the cartridge size down.  Available in a wide arrange of sizes and micron ranges to ensure that every type of watermaker filter need is taken care of. Stock sizes fit most standard filter housings, but if the size needed is not shown please contact us with the dimensions required.  

Features:
• Polypropylene pleated construction
• Longer service life over wound or polyspun cartridges
• 5, and 20 micron nominal ratings available
• Pliable ends ensures filter seal to eliminate bypass

The filters fit directly into 2.5” x 10” or 4.5” x 10” housings.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
941281