Passive Gas Block Connector | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior del tubo de la conexión 1

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Passive Gas Block Connector

Passive Gas Block Connector

Easy-to-use product, providing quick and efficient sealing of the end of the FTTx* network and thereby long-term protection of the installation.

Especificaciones técnicas

  • Aplicación: Fiber Optic, Vacuum
  • Temperatura mínima de funcionamiento: -15 °C, 5 °F
  • Presión de trabajo máxima: 15 psi, 1 bar, 0.1 MPa
  • Temperatura máxima de funcionamiento: 113 °F, 45 °C
  • Diámetro exterior del tubo: 5 to 14 mm
  • Forma: Straight
  • Tipo de conexión: Push-to-Connect
  • Material del anillo de sujeción: Stainless Steel
  • Cantidad por caja: 50 to 100
  • Peso: 0.001 to 0.018 kg
  • Para tipo de fluido: Air, Water
  • Cumplimiento con especificaciones: REACH, RoHS, ISO 14743, IP68, UL 94
Safety Warning

Descripción completa del producto

Easy-to-use product, providing quick and efficient sealing of the end of the FTTx* network and thereby long-term protection of the installation. Those connectors offer more possibilities with fewer references, allow for several microduct/fibre cable combinations and therefore optimise your stock management.


Features/Benefits:

- Stock Optimisation

• More possibilities with fewer references
• 1 connector allows for several microduct/fibre cable combinations

- Easy Handling

• Optic fibre cable visible as it passes through seal, allowing for considerable time-saving
• Visual connection indication
• 100% push-in technology with optic fibre cable sealing
• Ultra compact design

- Longevity & Reliability

• Unique design guaranteeing maximum safety of use
• Gas and watertight up to 1 bar
• UL94 V-2: flame resistance for indoor installations
• Safety clip for preventing risk of accidental disconnection

Markets:

• Telecommunication
• Information Technology

Applications:

• Connector for FTTX Applications
• Air and Water Conveying
• Underground Networks
• Air Blowing
• Water Floating
• Heavy Duty Ducting

Technologies:

• Tube to tube connectors
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Optic fibre connectors

Technical Characteristics:

• Compatible fluids: Air, water
• Materials: polycarbonate, stainless steel, technical polymer, NBR
• Pressure: 0 to 15 bar
• Temperature: -15°C to +45°C
• Storage temperature: -20°C to +80°C

Regulations:

• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• IP68: Seepage resistance to water and dust
• UL94 V-2: Flame resistance
• Patent family FR2924194 (safety clips)

Product Types:

• Equal Tube-to-Tube Connector
• Equal Tube-to-Tube Connector with Red Tamper-Proof Safety Clips
• End Cap
• End Cap with Red Tamper-Proof Safety Clip

Documentos relacionados

×
Productos Diámetro exterior del tubo de la conexión 1
6274 05 00 5 mm (O.D.)
6274 07 00 7 mm (O.D.)
6274 10 00 10 mm (O.D.)
6274 12 00 12 mm (O.D.)
6274 14 00 14 mm (O.D.)

687PDC
A43098