20091597 - Hydraulic Proportional Remote Control Valve - Series PCL4 | Parker NA

Hydraulic Proportional Remote Control Valve - Series PCL4 | #20091597

Click to View CAD Model
20091597

Hydraulic Proportional Remote Control Valve - Series PCL4 | #20091597 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Especificaciones técnicas

  • Ubicación de porteado: Side
  • Número de puertos: 2
  • Curva de control: Straight
  • Rango de presión controlable (bares): 5.0 - 15.6
  • Rango de presión controlable (psi): 72 - 226
  • Tipo de dispositivo de accionamiento: Without lever and boot
  • Opción de montaje: M3 - Rectangular mounting plate (34x125 mm)
  • Conexión: G1/4
  • Tipo de productos: Liniear Lever | PCL402
  • Material del cuerpo: Gray Iron
  • Temperatura máxima de funcionamiento: 90 °C
  • Índice de caudal máximo: 15 L/min
  • Temperatura mínima de funcionamiento: 20 °C
  • Tipo de accionamiento: Manual
  • Presión de trabajo máxima: 50 bar
Safety Warning

Información del artículo

Parker’s hydraulic remote controls PCL4 is designed to help you out when you are optimizing your system in respect of functionality, reliability and performance without compromising with user friendliness and robustness. PCL4 is a result of Parker’s wide experience in mobile hydraulics, offering excellent high grade materials and precision manufacturing. Continuous development and design refinements have resulted in a series of user friendly, smooth operating levers, pedals and joysticks available for hydraulic controls. Flexibility in design means that you can have your hydraulic remote control the way you like to have them. Long or short levers, straight or bend, close together or far apart, joystick levers or pedals in variety of design and materials to suit the specific working environment.

The joystick version PCL401 requires 2 sections (4 ports) and the linear lever version PCL402 can be configured from 1 section (2 ports) up to 7 sections (14 ports) stacked together. The PCL4 has low hysteresis and good metering properties result in highly consistent and predictable operating characteristics with a natural feel. A very wide range of pressure characteristics allowing each port to be adapted to the desired control pressure for the specific machine function. The PCL4 is designed to operate in perfect harmony together with Parker pumps, motors and directional valves but will work equally well with equipment from other manufacturers.

Markets:
• Construction Equipment
• Defense
• Forestry Equipment
• Industrial
• Marine
• Material Handling Equipment
• Mining
• Vocational and Municipal Equipment

Features/Benefits:
• Low well adapted operating forces and short lever stroke will give you good operating comfort.
• Low hysteresis will ensure consistent pressure output value for a given lever stroke.
• Very wide range of control pressure characteristics that enables the control of the machine functions to be application optimized.
• Good metering properties that enables gentle, proportional control.
• Wide range of control devices and accessories to give you greater flexibility in system design.
• Ergonomic handles that gives the operator better comfort when operating the machine.

Applications:
• Drill rigs
• Dump trucks
• Excavators
• Fork lift trucks
• Loaders
• Mining machines
• Reach stackers
• All other applications where a hydraulic control valve is needed

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Teléfono

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478