UHP PFA Threaded Pipe Fittings (sizes from 1/8 inch - 1 inch) | #PB-1216-P


LOADING IMAGES
PB-1216-P

UHP PFA Threaded Pipe Fittings (sizes from 1/8 inch - 1 inch) | #PB-1216-P

PFA Threaded Pipe Fittings are ideally suited for ultra-high purity or corrosive chemical handling piping applications. The fittings offer high leak integrity and extreme resistance to corrosion. They are available in sizes ranging from 1/8 to 1 inch.


Especificaciones técnicas

  • Tamaño de rosca: 3/4 x 1"
  • Tipo de rosca: FNPT x MNPT
  • Tipo de conexión: Bushing
  • Tamaño hexagonal de la tuerca: 1-7/16"
  • Tipo de conexión: Soldered, Welded
  • Material en contacto con el fluido de paso: PFA
Safety Warning

Información del artículo

Parker Veriflo PFA Threaded Pipe Fittings offer high leak integrity and exceptional resistance to corrosion, making them ideal for use in ultra-high purity applications and corrosive chemical handling lines. The fittings are available in sizes ranging from 1/8 inch to 1 inch, along with a variety of configurations to meet the unique requirements of customers’ systems, including elbows, tees, reducers, nipples, plugs, bushings, and couplings.

The fittings are fabricated from high-purity, semiconductor-grade PFA material, which ensures a clean operation with minimal generation of surface particulates, total organic carbon (TOC) and anions. The leak-tight connection is achieved by simply threading the fitting onto the mating component roughly three to four wrench turns past hand-tight.

Parker PFA pipe fittings can accommodate a wide range of corrosive and non-corrosive process fluids. Temperature and pressure ratings of the fitting are dictated by size. 1/8 inch and 3/8 inch PFA fittings are suitable for use in piping applications with working pressure up to 125 psig. They are an economical choice for operations where reliability, corrosion resistance, and cleanliness are essential.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Semiconductor-grade PFA body provides exceptional resistance to corrosion
• Leak-tight seal minimizes particle generation and process contamination
• Ideal for UHP and corrosive chemical applications
• Available in sizes ranging from 1/8 inch to 1 inch
• Variety of configurations reduces system complexity, assembly time, and cost
• Maximum working pressure: 125 psig (for 1/8 inch and 3/8 inch fittings)

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems  

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Veriflo CAD File Locator Guide
PFA Pipe Fittings
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Veriflo Division

250 Canal Boulevard

Richmond, CA 94804 USA

Teléfono

+1 (510) 235-9590

Fax

+1 (510) 232-7396

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
938256