UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de conexión

Tamaño de la conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series

UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series

Tubebond Series PFA Tube Bond Fittings (sizes 1/4 to 1 inch) offer high leak integrity and are ideal for ultra-high purity (UHP) tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe.

Especificaciones técnicas

  • Tipo de conexión: Welded, Soldered
Safety Warning

Descripción completa del producto

Tubebond Series PFA Tube Fusion Bond Fittings offer extremely high leak integrity, making them ideal for use in ultra-high purity (UHP) semiconductor manufacturing applications, including fab tubing runs and tool connections. The fittings provide a stronger tube connection than conventional fittings and are ideal for systems that do not require removable components and/or have lower pressure requirements that may not require PFA pipe.

Tubebond Series fittings are available in a variety of sizes (1/4 inch to 1 inch) and configurations (elbow, tee or reducer) to meet the unique requirements of customers’ systems. They are fabricated from semiconductor-grade PFA material and can be welded directly to PFA tubing, thus ensuring a reliable, leak free connection with minimal particle entrapment.

The fittings can be used with both inert and corrosive process fluids and serve as an economical method of eliminating tube union leak points in applications where cleanliness is critical.  

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• High leak integrity
• Available in sizes 1/4 inch to 1 inch
• Available in various configurations, including elbows, tees, and reducers
• Made from semiconductor-grade PFA material
• Provide a stronger tube connection than conventional fittings
• Ideal for tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems

Documentos relacionados

×
Productos Tipo de conexión Tamaño de la conexión
TE-44 Elbow Connector 1/4
TE-88 Elbow Connector 1/2"
TE-1212 Elbow Connector 3/4"
TE-1616 Elbow Connector 1"
TER-128 Elbow Connector Reducer 3/4" x 1/2"
TER-1612 Elbow Connector Reducer 1" x 3/4"
TT-444 Tee Connector 1/4
TT-666 Tee Connector 3/8"
TT-888 Tee Connector 1/2"
TT-121212 Tee Connector 3/4"
TT-161616 Tee Connector 1"
TTR-12128 Tee Connector Reducer 3/4" x 3/4" x 1/2"
TTR-161612 Tee Connector Reducer 1" x 1" x 3/4"
TR-84 Reducer 1/2" x 1/4"
TR-128 Reducer 3/4" x 1/2"
TR-168 Reducer 1" x 1/2"
TR-1612 Reducer 1" x 3/4"
Tubebond Series Elbow Connector 3/8"

687PDC
938256