Phosphate-Ester Hose 1125-5000 PSI - 304 Hose | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (tamaño)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Phosphate-Ester Hose 1125-5000 PSI - 304 Hose Phosphate-Ester Hose 1125-5000 PSI - 304 Hose

Phosphate-Ester Hose 1125-5000 PSI - 304 Hose

Parker's 304 hose is a phosphate-ester compatible hose that has a pressure range of 1125-5000 PSI and is specifically designed to resist aggressive airline hydraulic fluids.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Medio: Petroleum Hydraulic Fluids
  • Presión de trabajo máxima: up to 345 bar, up to 34.5 MPa, up to 5000 psi
  • Cumplimiento con especificaciones: n/a
  • Conector compatible: 43 Series
  • Peso: 0.39 to 2.96 kg/m, 0.26 to 1.99 lb/ft
  • Diámetro interior: 1/4 to 2 inch, 6.3 to 51 mm
  • Aplicación: Hydraulics, Industrial
  • Material del refuerzo de la manguera: 2 Braids of Steel Wire
  • Radio de curvatura mínimo: 4 to 25 inch, 100 to 630 mm
  • Diámetro exterior: 0.59 to 2.64 inch, 15 to 67 mm
  • Tamaño: -4 to -32
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM)
  • Color de la cubierta: Green
  • Temperatura máxima de funcionamiento: 176 °F, 80 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's 304 hose is a phosphate-ester compatible hose that has a pressure range of 1125-5000 PSI and is specifically designed to resist aggressive airline hydraulic fluids. The 304 hose is reinforced with two steel braids and has an EPDM rubber cover making it extremely durable. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Ground Support Equipment
• Industrial

Features/Benefits:
• 1125-5000 PSI in different sizes
• Dimensionally conforms with 100R2 Type AT specification
• Leak-free assemblies when used with EPDM O-ring face seals and proper fittings

Applications:
• Phosphate-ester base hydraulic fluids

Compatible Fittings:
• 43 series fittings

Documentos relacionados

×
Productos D.I. de la manguera (tamaño)
304-4 -4
304-6 -6
304-8 -8
304-10 -10
304-12 -12
304-16 -16
304-20 -20
304-24 -24
304-32 -32

687PDC
687583