Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's Clean Seal Caps are a quick, easy, and clean alternative to cap your hose and fitting assemblies. These caps reduce contamination, capping time, and cap inventory as one cap may fit many different end configurations and sizes.
| Product Demos & Tutorials |
|---|
| Step-By-Step Hydraulic Hose Assembly |
| Literature and Reference Materials |
|---|
| Clean Seal Bulletin |
| Clean Seal Specifications |
| Productos | Hexadecimal externo (pulg) | Longitud | Embalaje |
|---|---|---|---|
| PCS-2023P | .47 to .71 | 23 mm | Package |
| PCS-2030P | .47 to .71 | 30 mm | Package |
| PCS-2224P | .63 to .83 | 24 mm | Package |
| PCS-2527P | .71 to .91 | 27 mm | Package |
| PCS-2540P | .71 to .91 | 40 mm | Package |
| PCS-2840P | .87 to 1.02 | 40 mm | Package |
| PCS-3133P | .94 to 1.14 | 33 mm | Package |
| PCS-3140P | .94 to 1.14 | 40 mm | Package |
| PCS-3440P | 1.07 to 1.26 | 40 mm | Package |
| PCS-3840P | 1.09 to 1.42 | 40 mm | Package |
| PCS-4345P | 1.26 to 1.61 | 45 mm | Package |
| PCS-4650P | 1.34 to 1.73 | 50 mm | Package |
| PCS-5260P | 1.62 to 1.97 | 60 mm | Package |
| PCS-5860P | 1.93 to 2.20 | 60 mm | Package |
| PCS-6760P | 2.16 to 2.56 | 60 mm | Package |
| PCS-2023B | .47 to .71 | 23 mm | Bulk |
| PCS-2030B | .47 to .71 | 30 mm | Bulk |
| PCS-2224B | .63 to .83 | 24 mm | Bulk |
| PCS-2527B | .71 to .91 | 27 mm | Bulk |
| PCS-2540B | .71 to .91 | 40 mm | Bulk |
| PCS-2840B | .87 to 1.02 | 40 mm | Bulk |
| PCS-3133B | .94 to 1.14 | 33 mm | Bulk |
| PCS-3140B | .94 to 1.14 | 40 mm | Bulk |
| PCS-3440B | 1.07 to 1.26 | 40 mm | Bulk |
| PCS-3840B | 1.09 to 1.42 | 40 mm | Bulk |
| PCS-4345B | 1.26 to 1.61 | 45 mm | Bulk |
| PCS-4650B | 1.34 to 1.73 | 50 mm | Bulk |
| PCS-5260B | 1.62 to 1.97 | 60 mm | Bulk |
| PCS-5860B | 1.93 to 2.20 | 60 mm | Bulk |
| PCS-6760B | 2.16 to 2.56 | 60 mm | Bulk |