Clean Seal Electric Heat Gun | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Clean Seal Electric Heat Gun Clean Seal Electric Heat Gun

Clean Seal Electric Heat Gun

Parker's Electric Heat Gun is used to shrink Clean Seal Caps tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods.

Descripción completa del producto

Parker's Electric Heat Gun is used to shrink Clean Seal Caps tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods. The Electric Heat Gun comes standard with nozzle attachments for applications other than shrink-wrapping Clean Seal Caps. The Electric Heat Gun and Clean Seal Caps provide an easier, cost friendly, and more effective solution than traditional capping methods.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Fits straight and elbow fittings to protect your hose assembly from contamination
• Comes standard with a carry case and various nozzle attachments for various applications requiring heat
• Heat shrinks for a secure fit
• Comes with variable temperature & electronic thermocouple control for flexible use and maximum reliability

Applications:
• For use with Clean Seal Caps, Heat Gun Stand, and Heat Gun Diffuser

Specifications:
• Weight (including heat gun, carry case, and accessory nozzles): 6 lbs.
• Dimensions (of carry case which holds heat gun and nozzles): 13” x 13” x 5”
• Temperature: 120 ?F – 1100 ?F
• 1500 Watts

Documentos relacionados

Literature and Reference Materials
Clean Seal Bulletin
Clean Seal Specifications
×
Productos

687PDC
687583