Piston Accumulator - EHP Series - (Europe) | #EHP5000-250-350CSKCDTP


LOADING IMAGES
EHP5000-250-350CSKCDTP

Piston Accumulator - EHP Series - (Europe) | #EHP5000-250-350CSKCDTP

EHP5000-250-350CSKCDTP


Especificaciones técnicas

  • Diámetro interno: 350
  • Rango de presión: 250
  • Volumen nominal (l): 500
  • Serie del producto: Large Bore Piston Accumulators, EHP
  • Tipo de productos: EHP5000-250-350CSKCDTP
  • Materiales de fabricación: Carbon Steel
  • Presión de trabajo máxima: 250 bar
  • Diámetro interno: 350 mm
  • Peso: 1694 kg
  • Longitud: 5559 mm
  • Temperatura mínima de funcionamiento: -20 °C
  • Temperatura máxima de funcionamiento: 100 °C
  • Tamaño de la conexión 1: 2 inch SAE 6000 Psi
  • Tamaño de la conexión 2: BSPP inch, 1/4 inch
Safety Warning

Información del artículo

The EHP piston accumulators are manufactured in Carbon Steel and are available
in 3 different bore sizes conforming to PED 2014/68/EU and
UK Safety Regulation 2016 No 1105.
Key Markets:

• Industrial

• Mobile

• Renewable Energy

• Power Generation

• Oil & Gas

• Marine



Features/Benefits:

Extensive standard product offering of Large Bore Piston Accumulators. Three different bore sizes and two different pressure ratings available. Please contact Parker for configurable options.


Applications:

• Industrial Machine Tools

• Mining

• Die casting & Press

• Renewable Energy

• Wind power



Function:

Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:

• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.

• Pressure Compensation: Absorbs pressure spikes from actuators, pumps, external forces or other components to control shock, pressure and flow rates in the hydraulic circuit.

• Volume Control: Compensation of fluid volume variations induced by temperature or altitude changes in a closed hydraulic circuit and maintains a rated pressure.

• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation, ensure safety or to realize a full hydraulic cycle.  

• Hydraulic Cushioning: A piston accumulator can act as a gas-spring suppressing shocks, noise and vibrations in hydraulic systems.

We have included a small selection of part numbers, please download the EHP piston accumulator brochure for more information or contact us.



Parker offer a full range of accumulator accessories and maintenance equipment including safety blocks, charging sets, brackets & clamps, adaptors & seals and piston position indicators, burst disc, fuse.



Parker EHP range was formerly branded as Olaer, Oiltech and Fawcett Christie.

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
EHP5000-250-350CSKCDTP STEP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687940