Network Connectivity - P2M IO-Link Network Node | ##P2M2HBVL12400A13


LOADING IMAGES
#P2M2HBVL12400A13 #P2M2HBVL12400A13 #P2M2HBVL12400A13 #P2M2HBVL12400A13

Network Connectivity - P2M IO-Link Network Node | ##P2M2HBVL12400A13

The P2M IO-Link Node allows for simple, cost efficient connection to any IO-Link master. It can connect to any Safe Power Supply and connect IO-Link to three of our valve products: Moduflex, H Micro and all 5 sizes of H ISO valves (15407 & 5599)


Especificaciones técnicas

  • Características: Standard Module
  • Conexión eléctrica: 2x M12 (Com/Pwr)
  • Configuración: Aux. Power Pinout - 1 & 3
  • Protocolo de bus de campo: IO-Link Class A
  • Material del cuerpo: Weld Splatter Resistant Housing Material
  • Temperatura máxima de funcionamiento: 120 °F, 49 °C
  • Índice de caudal máximo: 6 Cv
  • Temperatura mínima de funcionamiento: 5 °F, -15 °C
  • Tipo de accionamiento: over IO-Link Communication Network
  • Presión de trabajo máxima: 145 psig
  • Material de la junta: Buna-N
Safety Warning

Información del artículo

The P2M IO-Link node is a 24 output module, available in both Class A with Independent auxiliarypower supply or a Class B version.

The value of the P2M IO-Link is as a low cost network connection with easy integration and simple to use diagnostics.



Features / Benefits:

• Local diagnostics available through 4 LED's for communication and output status

• Voltage Monitoring and Cycle Counting is available through the network simplifying diagnostic and allowing predictive maintenance

• Class B version has easy single connection to any Class B IO-Link Master using a standard M12 cable

• Class A version has 2 M12 connectors, one for communication from any IO-Link masters and the second to separately receive its auxiliary power supply for valves

• Class A version is available in 3 auxiliary power connection variants to suit different M12 supplier pin outs.

• The Class A or B “-SPC” version is designed for test pulse (OSSD) compatibility and can be supplied from a safe output following machine directives.

• Connection to Moduflex valves – up to 19 piloted solenoids

• Connection to H Micro & H ISO valves – up to 24 piloted solenoids



Markets:

• Packaging

• In-Plant Automotive

• Factory Automation



Application:

• General Pneumatic Control

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PNEUMATIC NORTH AMERICA

8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083

Teléfono

2696295000

Fax

2696295385

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687577