Pneumatic Metal Quick Exhaust Valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Material del cuerpo

Diámetro nominal (DN)

Estilo de la rosca de la conexión 1

Tamaño de la rosca de la conexión 1 (métrica)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Metal Quick Exhaust Valves

Pneumatic Metal Quick Exhaust Valves

This range of metal quick exhaust valves is offered in nickel-plated brass, aluminium and stainless steel.These valves, suitable for any environment, increase the return speed of the cylinder rod by allowing the exhaust to pass directly to atmosphere.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 80 or 70 °C, 176 °F
  • Aplicación: Robotics, Textile, Conveyors, Plastics Engineering, Printing, Pneumatics, Packaging
  • Temperatura mínima de funcionamiento: -10.0 °C, -4 °F
  • Presión de trabajo máxima: 10 barg, 145 psi, 1 MPa
  • Forma: Straight, 90°
  • Cantidad por caja: 1 to 10
  • Peso: 0.097 to 0.801 kg
  • Medio: Compressed air
  • Cumplimiento con especificaciones: REACH, ROHS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

This range of metal quick exhaust valves is offered in nickel-plated brass, aluminium and stainless steel.

These valves, which are suitable for any environment, increase the return speed of the cylinder rod by allowing the exhaust to pass directly to atmosphere.

Features/Benefits:

- Time Saving & Compact

• Reduction in cycle times: return speed improved
• Dimensions optimised for space reduction
• Exhaust silencer incorporated on some models
• Excellent exhaust capacity
• Robust

- Nickel-Plated Brass or Stainless Steel

• Ideal for applications in restrictive environments
• Orientation as required
• Many installation options and choice of silencer
• Designed without retention areas to optimise frequent cleaning operations (stainless steel)

- Aluminium

• Protection of individuals through low noise emissions
• Lightweight and robust
• Silencer integrated for greater compactness


Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Increases the Return Speed of Pneumatic Cylinders


Product Types:

• Elbow Quick Exhaust Valve, Female BSPP and Metric Thread
• Elbow Quick Exhaust Valve, Male BSPT/Female BSPP Thread
• Quick Exhaust Valve, Female BSPP Thread

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, anodised aluminium, stainless steel, polyurethane elastomer, FKM, polyurethane, silicone free
• Pressure:
Model 7970: 0.7 to 10 bar
Models 7971 and 7899: 2 to 10 bar
• Temperature:
Model 7970: -20°C to +70°C
Model 7971: -10°C to +70°C
Model 7899: -10°C to +180°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Technologies:

• Function fitting
• Quick exhaust valve
• Pneumatic systems

Documentos relacionados

×
Productos Forma Material del cuerpo Diámetro nominal (DN) Estilo de la rosca de la conexión 1 Tamaño de la rosca de la conexión 1 (métrica)
7899 00 10 Straight stainless steel quick exhaust valve female STAINLESS STEEL 316L 7 BSPP G1/8
7899 00 13 Straight stainless steel quick exhaust valve female STAINLESS STEEL 316L 7 BSPP G1/4
7899 00 17 Straight stainless steel quick exhaust valve female STAINLESS STEEL 316L 9 BSPP G3/8
7899 00 21 Straight stainless steel quick exhaust valve female STAINLESS STEEL 316L 12 BSPP G1/2
7899 00 27 Straight stainless steel quick exhaust valve female STAINLESS STEEL 316L 18 BSPP G3/4
7899 00 34 Straight stainless steel quick exhaust valve female STAINLESS STEEL 316L 18 BSPP G1
7970 10 10 Elbow quick exhaust valve female NICKEL PLATED BRASS na BSPP G1/8
7970 13 13 Elbow quick exhaust valve female NICKEL PLATED BRASS na BSPP G1/4
7970 17 17 Elbow quick exhaust valve female NICKEL PLATED BRASS na BSPP G3/8
7970 19 19 Elbow quick exhaust valve female NICKEL PLATED BRASS na Metric M5x0,8
7970 21 21 Elbow quick exhaust valve female NICKEL PLATED BRASS na BSPP G1/2
7970 27 27 Elbow quick exhaust valve female NICKEL PLATED BRASS na BSPP G3/4
7970 34 34 Elbow quick exhaust valve female NICKEL PLATED BRASS na BSPP G1
7971 10 10 Straight metal quick exhaust valve female TREATED ALUMINIUM na BSPP G1/8
7971 13 13 Straight metal quick exhaust valve female TREATED ALUMINIUM na BSPP G1/4
7971 17 17 Straight metal quick exhaust valve female TREATED ALUMINIUM na BSPP G3/8
7971 21 21 Straight metal quick exhaust valve female TREATED ALUMINIUM na BSPP G1/2
7982 14 14 Straight metal quick exhaust valve female NICKEL PLATED BRASS na NPT 1/4"
7982 22 22 Straight metal quick exhaust valve female NICKEL PLATED BRASS na NPT 1/2"
7982 18 18 Straight metal quick exhaust valve female NICKEL PLATED BRASS na NPT 3/8"

687PDC
A43098