Polyethylene (PE) Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (mm)

Diámetro exterior de los tubos (pulg)

D.I. del tubo (mm)

D.I. del tubo (pulg)

Color

Longitud (m)

Longitud (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Polyethylene (PE) Tubing

Polyethylene (PE) Tubing

Parker Legris offers two types of polyethylene tubing: "Advanced PE" 50% reticulated and Low Density PE.
Our range of "Advanced PE" is designed for demanding environments, especially that of water treatment, without compromising operator safety.

Descripción completa del producto

Parker Legris offers two types of polyethylene tubing: "Advanced PE" 50% reticulated and Low Density PE.

Our range of "Advanced PE" is designed for demanding environments, especially that of water treatment, without compromising operator safety.

 

Features/Benefits:

 

- Advanced PE

 

• 50% reticulated material

• Best balance between flexibility and pressure/temperature resistance

• Resistant to a wide range of aggressive chemicals

• Approved for contact with food and beverages

• Silicone-free

 

- Low Density PE

 

• Excellent resistance to aggressive and corrosive agents

• Good technical trade-off

• Food-grade material

• Silicone-free

 

Markets:

 

• Food and Beverage

• Industrial Chemical Processing

• Oil and Gas

• Water

 

Applications:

 

• Aggressive Fluids Conveying

• Applications Subjected to Intensive Cleaning

• Thermal Management

 

Technologies:

 

• PE Tubing

• Polyethylene Tubing

• Advanced PE

• Industrial Tubing

 

Technical Characteristics:

 

Fluids:

 

• Advanced PE: Water, beverages and other fluids

• Low Density PE: Industrial fluids

 

Materials:

 

• Advanced PE: High quality polyethylene: 50% reticulated PE, 50% low density PE (44 shore D)

• Low Density PE: Low Density Polyethylene (44 shore D)

 

Pressure:

 

• Advanced PE: Vacuum to 16 bar

• Low Density PE: Vacuum to 20 bar

 

Temperature:

 

• Advanced PE: -40°C to +95°C

• Low Density PE: -40°C to +60°C

 

Regulations:

 

Advanced PE Tubing

• FDA: 21 CFR 177.1520

• RG: 1935/2004/EC

• DI: 97/23/EC (PED)

• DI: 2002/95/EC (RoHS), 2011/65/EC

• NSF 51

• RG: 1907/2006 (REACH)

 

Low Density PE Tubing

• FDA: 21 CFR 177.1520

• DI: 2002/95/EC (RoHS), 2011/65/EC

• DI: 97/23/EC (PED)

Documentos relacionados

×
Productos Diámetro exterior de los tubos (mm) Diámetro exterior de los tubos (pulg) D.I. del tubo (mm) D.I. del tubo (pulg) Color Longitud (m) Longitud (pulg)
1015Y06F00 6 na 4 na NATURAL 150 na
1015Y06F01 6 na 4 na BLACK 150 na
1015Y06F04 6 na 4 na BLUE 150 na
1015Y06F10 6 na 4 na WHITE 150 na
1015Y08F00 8 na 5,75 na NATURAL 150 na
1015Y08F01 8 na 5,75 na BLACK 150 na
1015Y08F02 8 na 5,75 na GREEN 150 na
1015Y08F03 8 na 5,75 na RED 150 na
1015Y08F04 8 na 5,75 na BLUE 150 na
1015Y08F10 8 na 5,75 na WHITE 150 na
1015Y10F00 10 na 7 na NATURAL 150 na
1015Y10F01 10 na 7 na BLACK 150 na
1015Y10F02 10 na 7 na GREEN 150 na
1015Y10F03 10 na 7 na RED 150 na
1015Y10F04 10 na 7 na BLUE 150 na
1015Y10F05 10 na 7 na YELLOW 150 na
1015Y10F10 10 na 7 na WHITE 150 na
1030Y04F00 4 na 2,5 na NATURAL 300 na
1030Y04F01 4 na 2,5 na BLACK 300 na
1030Y04F04 4 na 2,5 na BLUE 300 na
1030Y06F00 6 na 4 na NATURAL 300 na
1030Y06F01 6 na 4 na BLACK 300 na
1030Y06F02 6 na 4 na GREEN 300 na
1030Y06F03 6 na 4 na RED 300 na
1030Y06F04 6 na 4 na BLUE 300 na
1030Y06F05 6 na 4 na YELLOW 300 na
1030Y06F10 6 na 4 na WHITE 300 na
1075Y12F00 12 na 9 na NATURAL 75 na
1075Y12F01 12 na 9 na BLACK 75 na
1075Y12F02 12 na 9 na GREEN 75 na
1075Y12F03 12 na 9 na RED 75 na
1075Y12F04 12 na 9 na BLUE 75 na
1075Y12F10 12 na 9 na WHITE 75 na
1075Y14F00 14 na 11 na NATURAL 75 na
1075Y14F01 14 na 11 na BLACK 75 na
1075Y14F02 14 na 11 na GREEN 75 na
1075Y14F03 14 na 11 na RED 75 na
1075Y14F04 14 na 11 na BLUE 75 na
1075Y14F05 14 na 11 na YELLOW 75 na
1075Y14F10 14 na 11 na WHITE 75 na
1075Y16F00 16 na 13 na NATURAL 75 na
1075Y16F01 16 na 13 na BLACK 75 na
1075Y16F02 16 na 13 na GREEN 75 na
1075Y16F03 16 na 13 na RED 75 na
1075Y16F04 16 na 13 na BLUE 75 na
1075Y16F05 16 na 13 na YELLOW 75 na
1075Y16F10 16 na 13 na WHITE 75 na
1096Y62F00 na 1/2 na 0,375 NATURAL na 250
1096Y62F01 na 1/2 na 0,375 BLACK na 250
1096Y62F02 na 1/2 na 0,375 GREEN na 250
1096Y62F03 na 1/2 na 0,375 RED na 250
1096Y62F04 na 1/2 na 0,375 BLUE na 250
1096Y62F05 na 1/2 na 0,375 YELLOW na 250
1096Y62F10 na 1/2 na 0,375 WHITE na 250
1098Y56F00 na 1/4 na 0,170 NATURAL na 500
1098Y56F01 na 1/4 na 0,170 BLACK na 500
1098Y56F02 na 1/4 na 0,170 GREEN na 500
1098Y56F03 na 1/4 na 0,170 RED na 500
1098Y56F04 na 1/4 na 0,170 BLUE na 500
1098Y56F05 na 1/4 na 0,170 YELLOW na 500
1098Y60F00 na 3/8 na 0,250 NATURAL na 500
1098Y60F01 na 3/8 na 0,250 BLACK na 500
1098Y60F02 na 3/8 na 0,250 GREEN na 500
1098Y60F03 na 3/8 na 0,250 RED na 500
1098Y60F04 na 3/8 na 0,250 BLUE na 500
1098Y60F05 na 3/8 na 0,250 YELLOW na 500
1099Y56F01 na 1/4 na 0,170 BLACK na 1000
1099Y56F02 na 1/4 na 0,170 GREEN na 1000
1025Y56 00 na 1/4 na 0,17 Clear 25 na
1025Y60 00 na 3/8 na 0,25 CLEAR 25.0 na
1025Y62 00 na 1/2 na 0,38 CLEAR 25.0 na
1100Y04 00 4.0 na 2.0 na CLEAR 100.0 na
1100Y06 00 6.0 na 4.0 na CLEAR 100.0 na
1100Y08 00 8.0 na 6.0 na CLEAR 100.0 na
1100Y10 00 10.0 na 8.0 na CLEAR 100.0 na
1100Y12 00 12.0 na 9.0 na CLEAR 100.0 na
1100Y14 00 14.0 na 11.0 na CLEAR 100.0 na
1100Y08 01 na na 11.0 na BLACK 100.0 na

687PDC
A43098
Our range of "Advanced PE" is designed for demanding environments, especially that of water treatment, without compromising operator safety.">