PG-10120-050-21 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | Parker NA

Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | #PG-10120-050-21

PG-10120-050-21

Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | #PG-10120-050-21

Polyflow®-G pleated depth filter was developed for a variety of general process applications from fluid clarification to general pre-filtration. Its high dirt-loading, random-fiber polypropylene depth media provides consistent particle retention.


Especificaciones técnicas

  • Valor de filtración (micras) (µm): 5
  • Junta secundaria: 5mm thick gaskets
  • Material de la junta: S7442
  • Configuración del tapón terminal: DOE
  • Estilo: No Insert
  • Longitud (pulg): 20
  • Marca: Parker
  • Industria: Microelectronics
  • Función: Clarification/Prefiltration/Polishing
  • Medio: Polypropylene
  • Estructura del filtro: Pleated Depth
  • Diámetro exterior: 2.75 inch
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
  • Caudal: 70 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 3 Micron
Safety Warning

Información del artículo

Polyflow®-G depth filter media has been developed for a wide variety of general process applications from fluid clarification to general prefiltration. Its high dirt-loading, random-fiber polypropylene depth media provides consistent particle retention.
Polyflow-G filter media is thermally bonded from 100% virgin polypropylene to ensure clean filtrates and excellent chemical and thermal compatibility in the most demanding processing conditions.
Polyflow-G filter media leads in overall reduction of filtration costs when compared to spunbonded, stringwound, and nominally-rated pleated pre-filter cartridges. Its longer filtration life reduces downtime due to fewer change-outs.
Features/Benefits
• High flow rate and long service life reduce processing time
• Broad chemical compatibility allows use in most applications
• Thermally bonded construction minimizes extractables for cleaner filtrates

Applications
• Solvent filtration
• Liquid clarification filtration
• Recirculating liquid filtration
• General water filtration
• Reagent grade chemical filtration
• RO/DI prefiltration
• Waste water filtration

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945