8311AMBS100 - Precision Regulator Model 8310 & 8311 | Parker NA

Precision Regulator Model 8310 & 8311 | #8311AMBS100

8311AMBS100

Precision Regulator Model 8310 & 8311 | #8311AMBS100

The Model 8310 / 8311 regulators incorporate a threadless valve seat assembly with a precision glass ball in a direct-acting, non-relieving pressure design, making them ideal for very low flow carrier gas applications that require bubble tight shut-off.


Especificaciones técnicas

  • Material de la junta tórica: Buna N
  • Materiales del diafragma: Stainless Steel
  • Rango de control de presión: 0 to 100
  • Tipo de conexión: 1/8"Compression Fitting
  • Material del muelle: Music Wire
  • Material del cuerpo: Aluminum
  • Caudal: 0.1 SCFM
  • Tipo de productos: High Precision Pressure Regulator
  • Temperatura de funcionamiento: to +71°C | to +160°F
Safety Warning

Información del artículo

Parker Precision Fluidics Model 8310 / 8311 Regulators incorporate a threadless valve seat assembly with a precision glass ball. It is ideal for very low flow carrier gas applications and provides bubble tight shut-off. The 8310 / 8311 is a direct-acting, non-relieving pressure regulator supplied with a replaceable sintered stainless steel cartridge filter on the inlet. It can be configured with a stainless steel diaphragm to reduce permeability. Each regulator is performance tested and ideally suited for manufacturers of analytical equipment.

Markets:
• Chemical/Petrochemical
• Food & Beverage quality monitoring
• Drug Analysis
• Forensics and Environmental monitoring

Features:
• Direct-acting and non-relieving
• Compact design enables panel mounting
• All bar stock construction reduces production variation
• Bubble tight shut-off
• Cleaned for Analytical Service Use
• Pressure gauge port included
• RoHS and REACH compliant

Typical Applications:
• Environmental Analyzers — Helium or Hydrogen Carrier Gas
• Precision Nitrogen Control for Chemical Analysis
• Laboratory and Process Gas Chromatography Applications
• Argon Gas Regulation for BioReagent Manufacturing

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Teléfono

(603) 595 1500

Fax

(603) 595 8080

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687821