Pressure Reducing Sandwich Valve - SCPRM Series(AP) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pressure Reducing Sandwich Valve - SCPRM Series(AP)

Pressure Reducing Sandwich Valve - SCPRM Series(AP)

Parker's proven pilot operated pressure reducing valves series PRM in sandwich design enable an easy configuration of stack systems. They are available in size NG06.

Especificaciones técnicas

  • Material del cuerpo: Steel
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Tipo de montaje: Sandwich plate
  • Tipo de operación: Pilot
  • Tipo de accionamiento: Manually
  • Serie del producto: Pressure reducing
  • Tamaño: NG06 nom
  • Mecanismo de ajuste: Hexagon socket
  • Material de la junta: FPM
  • Presión de trabajo máxima: 350 bar
  • Peso: 1.95 kg, 2.25 kg
  • Índice de caudal máximo: 40 L/min
  • Temperatura mínima del fluido: -20 °C
  • Temperatura máxima del fluido: 80 °C
Safety Warning

Descripción completa del producto

Parker pilot operated pressure reducing valves series PRM in size NG06 / CETOP 03 ensure a long service life due to valve bodies manufactured from steel. The sandwich design enables an easy configuration of stack systems. The piloting results in a flat p/Q performance curve.

The reducing function is located in port P. The pressure reduction for the desired connecting port is achieved by internal connections of the pilot and drain lines with the corresponding channels.

Markets:
• Industrial

Features/Benefits:
• Valve bodies are made of steel - extra strength and durability
• Internal hardened steel components - provide longer service life
• Wide pressure range - makes selection easy
• Short delivery time for most versions - no warehousing necessary
• Piloting results in a flat p/Q performance curve
• The control pressure range can be set by hexagon socket screw
• Pressure gauge/measuring connections are available in the valve body(only available in PP function)

Applications:
• Suitable for general hydraulic applications

Delivered by Industrial Hydraulics Division China
Productos

687PDC
K38849