Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Color

Estilo de productos

Material del cuerpo

Tipo de conexión 1

Tamaño de la conexión 1

Tipo de conexión 2

Tamaño de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal

Parker's TrueSeal push-in tube fittings are manufactured from FDA compliant materials and are NSF-51 listed for contact with food. Gray acetal fittings meet NSF-61 requirements for potable water.

Especificaciones técnicas

  • Tipo de conexión: Push-to-Connect, Tube Stem, Pipe, Thread, Flare and Barb
  • Tipo de productos: Beverage and Life Sciences Fittings
  • Forma: See Part Technical Specs.
  • División: Fluid System Connectors Division
  • Marca: Parker
  • Tecnología: Fluid & Gas Handling
  • Temperatura mínima de funcionamiento: -20 to 0 °F, -29 to -18 °C
  • Temperatura máxima de funcionamiento: 180 to 275 °F, 82.2 to 135 °C
  • Presión de trabajo máxima: 150 to 300 psi, 10.3 to 20.7 bar
  • Material del tubo: Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane
  • Para tipo de fluido: Air, Water, Food & Beverage (Soft Drinks, Beer, Wine), Dyes
  • Aplicación: Filtration, Food Processing, Dispensing, Medical Equipment, Water Purification
  • Material de la junta: EPDM (O-Ring), Fluorocarbon (O-Ring)
  • Cumplimiento con especificaciones: FDA, NSF/ANSI 51, FDA, NSF/ANSI 51, NSF/ANSI/CAN 61 (Acetal & Black Polypropylene)
Safety Warning

Descripción completa del producto

Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments. Available in Acetal, Polypropylene and Kynar, TrueSeal fittings offer FDA and NSF 51 compliance; NSF 61 compliance in gray Acetal. TrueSeal in Acetal and Polypropylene has an EPDM seal, Kynar has a fluorocarbon seal. The gripping ring in TrueSeal is available with either a stainless-steel bite edge or an engineered thermoplastic bite edge.

Use with Parker Parflex Division tubing:

• Polyethylene
• Polypropylene
• Nylon
• Vinyl
• Fluoropolymer
• Polyurethane
• Kynar

Markets:
• Food
• Potable water
• Chemical
• Filtration
• Beverage

Features and Benefits:
• Gripping teeth available in stainless steel or with and engineered thermoplastic bite edge
• Acetal, Polypropylene and Kynar body material
• Engineered O-ring increases seal compression on tube
• EPDM seal in Acetal and Polypropylene, fluorocarbon in Kynar material
• FDA Compliant
• All fittings are NSF-51 listed
• Gray Acetal fittings are NSF-61
• 1/4" - 1/2" tube size
• NPT threads
• Push button release
• Use with Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane, Kynar

Applications:
• Air
• Water
• Reverse Osmosis
• Beer & wine
• Dispensing systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Documentos relacionados

×
Productos Forma Color Estilo de productos Material del cuerpo Tipo de conexión 1 Tamaño de la conexión 1 Tipo de conexión 2 Tamaño de la conexión 2
PP6EU4-MG Elbow 90° n/a Metal Gripper Polypropylene Push-to-Connect 3/8" Push-to-Connect 1/4"
PP6MC6-MG n/a Male Connector Polypropylene Push-to-Connect 3/8" Push-to-Connect 3/8"

687PDC
687547