Push-to-Connect Cartridges, Transportation | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior del tubo de la conexión 1

Tamaño de la cavidad

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Push-to-Connect Cartridges, Transportation

Push-to-Connect Cartridges, Transportation

Parker's SAE encapsulated cartridge allows the user to eliminate the space and labor required to install and assemble a conventional pipe thread fitting.

Especificaciones técnicas

  • Aplicación: See Part Technical Specs.
  • Tipo de conexión: Push-to-Connect
  • Forma: Straight
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Presión de trabajo máxima: 250 psi, 17 bar
  • Cumplimiento con especificaciones: D.O.T. FMVSS 571.106, SAE J2494-4, SAE J2231
  • Material del tubo: Brass
  • Material de la junta tórica: Buna N
  • Material de la junta: Buna N (O-Ring)
  • Estilo de productos: Cartridge
  • Tipo de conexión 1: Push-to-Connect

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker has developed an SAE encapsulated cartridge guaranteeing the integrity of the sealing system before and after assembly in non-threaded cavities. The compact design of the one –piece cartridge enables automation of your manufacturing process and improves the reliability of your system. The cartridge becomes an integral of the component, eliminating threaded connections and the possibility of spiral leakage along the mating threads. Cartridges eliminate the tightening of compression nuts allowing for more compact assemblies and reduced assembly times. Cartridges reduce costly rework due to cross threading and over/under torqueing of the fitting.  The SAE encapsulated cartridge meets performance requirements of D.O.T. FMVSS571.106 and SAE J2231 and the proposed dimensional standards of SAE J2494-4 in 6061-T6 aluminum. Cavity dimensions specified by SAE J2494-4 need to be adjusted slightly for optimum performance in material other than 6061-T.

Markets:
• Industrial
• Pneumatic
• Filtration
• Semi-conductor
• Life Science
• Automation
• Heavy Duty Truck

Features/Benefits:
• Self-centering of the cartridge in the cavity
• Push-in connection
• No thread to be machined for inserting the fitting into its cavity
• Seal pre-assembled, greased and protected
• Product protected against contamination, from manufacture to installation
• Packaging designed for automation assembly process
• SAE & NSF cartridges available

Applications:
• Air lines
• Water lines
• Beverage dispensing
• Cab controls
• Packaging
• Labeling
• Robotics

Documentos relacionados

×
Productos Diámetro exterior del tubo de la conexión 1 Tamaño de la cavidad
PTCCE-4 1/4" (O.D.) 0.504"
PTCCE-4-8 1/4" (O.D.) 0.775"
PTCCE-6 3/8" (O.D.) 0.650"
PTCCE-6-8 3/8" (O.D.) 0.775"
PTCCE-8 1/2" (O.D.) 0.775"
PTCCE-10 5/8" (O.D.) 0.925"

687PDC
687547