H5FP - Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | Parker NA

Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | #H5FP

Click to View CAD Model
H5FP

Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | #H5FP

Pneumatic Industrial Interchange steel nipple with Push-Lok hose barb


Especificaciones técnicas

  • D.I. de la manguera de la conexión (pulg): 1/2
  • Estilo de la rosca: na
  • Material del cuerpo: Steel
  • Tamaño del cuerpo (pulg): 1/2
  • Tipo de conexión: Push-Lok hose barb
  • Tamaño de la rosca de la conexión (pulg): na
  • Presión de trabajo máxima: 300 psi
  • Medio: Low pressure fluids and compressed air
  • Mitad de acoplamiento: Nipple
  • Tipo de válvula: Unvalved
  • Aplicación: Pneumatic
  • Tipo de recubrimiento: Zinc with clear trivalent chromate
  • Cumplimiento con especificaciones: A-A-59439 (MIL-C-4109F, ISO 6150-B)
Safety Warning

Información del artículo

Pneumatic Industrial Interchange Nipples connect with Parker's 20 Series, 30 Series, Rectus 21,23,30 Series, Universal or E-z-mate quick connect couplers. These air hose fittings are unvalved and conform to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards to be globally interchangeable with other products manufactured to the same requirements. Parker's steel pneumatic nipples have hardened wear points and load bearing areas for increased endurance. Nipples are available in a range of sizes, materials, and fitting ends.

Technical Characteristics:
• Sizes: 1/4” – 3/4"
• Materials:  Brass, Steel, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb,
  Push-Lok Hose Barb

Markets :
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits :
• Steel nipples have hardened wear points and load-bearing areas for increased durability
• Non-valved nipples connect with valved couplers for a single shut-off connection
• Conforms to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards for global interchangeability

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Teléfono

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687539