Refrigeration and HVAC Couplings | #5502-04B-06


LOADING IMAGES
5502-04B-06 5502-04B-06
Click to View CAD Model

Refrigeration and HVAC Couplings | #5502-04B-06

MALE COUPLING HALF ASSEMBLY


Especificaciones técnicas

  • Tipo de productos: Self-Sealing Brass with Plastic Protective Cap
  • Temperatura máxima de funcionamiento (F): 250
  • Presión de trabajo máxima (psig): 750
  • Conexión de salida: 3/8"
  • Temperatura mínima de servicio (F): -40
  • Conexión de entrada: 1/4" ODF
  • Mitad de acoplamiento: Male
  • Presión de rotura máxima: 2700 psi
  • Tasa de fuga externa: < 0.1 ounce of R-22 Refrigerant per year at Operating Pressure Range
  • Número de modelo: MALE COUPLING HALF ASSEMBLY
Safety Warning

Información del artículo

Parker Hannifin has the broadest coupling product offering in the market. Whether it is quick- connect, self- sealing upon disconnection, or brass or steel construction, Parker has what you need. With applications ranging from room air conditioners to cryogenic pumps, Parker has the product you are looking for.

This complete line approach allows Parker to develop value- added assemblies that will reduce SKU’s and decrease overall task time. Combine this with the outstanding services Parker offers and anything is possible.

These couplings are used in fluid transfer applications for easy maintenance on refrigeration or air conditioning systems. Some are available in self- sealing steel or brass. Others are one-shot brass for pre-charged systems. Stub kits are available with unique copper connections to create a drop in replacement allowing copper to copper brazing.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• Self- sealing disconnection maintains minimum air inclusion and fluid loss
• Brass coupling provides corrosion resistance
• Final metal to metal seal prevents refrigerant loss
• One-Shot series contains a diaphragm that is pierced upon connection and folded back into the coupling to provide a high flow path and low pressure drop

Applications:
• Air Conditioning – Residential, Commercial, Portable split systems, Manufactured home units
• Heat Pumps – Split units
• Refrigeration – Marine, Split systems
• Transportation
• Cryogenic units using the steel couplings

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

Literature and Reference Materials
(O-1) Catalog O-1 Refrigerant Couplings and Fittings
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687382