Replacement Elements - High Pressure 15P-30P-30PD Series | #932624Q


LOADING IMAGES
932624Q

Replacement Elements - High Pressure 15P-30P-30PD Series | #932624Q

Parker 15P-30P-30PD series replacement elements are engineered with the latest in Microglass technology. The 3,000 psi 15P-30P-30PD series incorporates many advanced features designed for one reason: to improve your bottom line.


Especificaciones técnicas

  • Serie compatible: 30P/30PD
  • Longitud: single
  • Material de la junta: fluorocarbon
  • Valor de filtración (micras): 10Q microglass
  • Longitud del cartucho: 4.9 inch, 124.5 mm
  • Diámetro: 2.44 inch, 62.0 mm
  • Para tipo de fluido: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Tipo de elemento de filtro: Cartridge
  • Tipo de productos: Hydraulic Filter
Safety Warning

Información del artículo

The Parker 15P-30P-30P Series is a high pressure filter designed with the latest filtration technology.

Using the Parker 15P-30P-30P Series replacement elements guarantees Parker's quality of filtration, directly impacting the fluid cleanliness levels. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in Single and Double lengths and are available with optional levels of high collapse (2000 psid and 3000 psid) several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Teléfono

336-668-4444

Fax

336-668-4452

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
731421