Replacement Elements - Tanktopper Series | #937926Q


LOADING IMAGES
937926Q

Replacement Elements - Tanktopper Series | #937926Q

The replacement elements of the Tanktopper filter series are available with several high quality filter materials and a wide choice in micron ratings.


Especificaciones técnicas

  • Elemento de filtro: 05Q Microglass
  • Serie de alojamiento del filtro: TPR2 (1-80)
  • Material de la junta: Nitrile
  • Diferencia de presiones máxima: 10 bar (ISO 2941)
  • Tipo de elemento de filtro: Conventional disposable element
  • Longitud: 199 mm
  • Diámetro: 50 mm
Safety Warning

Información del artículo

Having an integrated air breather and optional dipstick the Parker Filtration Tanktopper Series Tank top Mounted Return Line Filters offers an all-in-one total filtration solution.

Tanktopper replacement elements always come with an air breather element. That way both the oil- and the air filter element can be replaced during the service event, improving system protection. Tanktopper replacement elements are available with a variety of high quality filter media packs and a wide choice in micron ratings.

The LEIF Ecoglass element versions with reusable metal sleeve have a patented design that safeguards the use of genuine parts and guarantees quality of filtration.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates re-injection of contaminant during element change, clean fluid then returns to the reservoir.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Teléfono

Tel: +358 20 753 2500

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
C89472