Cases, Sample Cylinder Cases | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de cilindro

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Cases, Sample Cylinder Cases Cases, Sample Cylinder Cases

Cases, Sample Cylinder Cases

Parker PGI’s Sample Cylinder Cases offer secure transportation for our Spun End and Ultra-Seal Sample Cylinder products. The cases are offered in 2 sizes in an unbreakable, water-tight, chemical resistant and corrosion-proof design.

Especificaciones técnicas

  • Tipo de cilindro: Capacity: 150cc - 300cc - 500cc | 1000cc
  • Peso: 19 | 26 lb, 8.61 | 11.79 kg
  • Temperatura de funcionamiento: +210° to -10 °F, +99° to -23 °C
  • Diámetro interior: 35-3/4 (L) x 13-13/16 (W) x 5-1/4 (D) | 50-1/2 (L) x 13-7/16 (W) x 5-1/4 (D) inch
  • Diámetro exterior: 38-1/8 L x 17-13/16 W x 6-1/8 D | 53 L x 17-7/16 W x 6-1/16 D inch
Safety Warning

Descripción completa del producto

Parker PGI’s Sample Cylinder cases are black ultra-high impact cases with dust-proof ABS latches and an O-ring seal.  Cases are shipped with a customizable solid foam insert and have wheeled ends for ease of transport.  

Sizes available are detailed below and will hold one (1) to three (3) cylinders dependent upon type and size.

PC-500
• Fits 150cc, 300cc or 500cc cylinders
• Inside dimensions:   35-3/4" L x 13-13/16" W x 5-1/4" D
• Outside dimensions:  38-1/8" L x 17-13/16" W x 6-1/8" D

PC-1000
• Fits 1000cc cylinders
• Inside dimensions:   50-1/2" L x 13-7/16" W x 5-1/4" D
• Outside dimensions:  53" L x 17-7/16" W x 6-1/16" D

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power


Features/Benefits:
• Solid Foam Insert
• Unbreakable, water-tight design
• Wheeled End for easy transport

Applications:
• Sample cylinder transportation

Documentos relacionados

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×
Productos Tipo de cilindro
PC-500 150cc - 300cc - 500cc Capacity
PC-1000 1000cc Capacity

687PDC
687516