Hydraulic Quick Coupling - ISO A Profile - Series 2000 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de conexión

Versión

Tamaño de la rosca de la conexión

Tamaño del cuerpo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hydraulic Quick Coupling - ISO A Profile - Series 2000 Hydraulic Quick Coupling - ISO A Profile - Series 2000

Hydraulic Quick Coupling - ISO A Profile - Series 2000

Parker quick coupling system with body size 3/8" or 1/2" for applications up to 300 bar with ISO 7241-1 A plug-in profile made of steel!

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -25 °C
  • Longitud: 47 to 85 mm
  • Aplicación: Medium Pressure Hydraulics
  • Tamaño del cuerpo: 3/8 to 1/2 inch
  • Marca: Parker
  • Tipo de conexión de racor: Male Thread, Female Thread
  • Tipo de intercambio: ISO 7241-1 Series A
  • Presión de trabajo máxima: 3040 to 4560 psi, 210 to 315 bar
  • Medio: Hydraulic Fluids
  • Cumplimiento con especificaciones: ISO 7241-1 Series A
  • Temperatura máxima de funcionamiento: 230 °F, 110 °C
  • Tipo de válvula: Poppet
  • Tamaño hexagonal: 22 to 36 mm
  • Diámetro exterior: 17.3 to 38 mm
  • Material de la junta: NBR
  • Peso: 75 to 380 g
Safety Warning

Descripción completa del producto

"Parker's Hydraulic Quick Coupling Series 2000 meets the requirements of ISO 7241-1 Series A. This series can be connected with other products complying with the same standard. It stands out for its modular construction with a broad choice of end configurations (variety of threads - BSPP and metric). Series 2000 is available with two valve options - Poppet valve or ball valve. This coupling system can be used in Push-Pull connection- / disconnection.

Markets:
- Agriculture
- Construction
- Material Handling

Advantages:
- According to ISO 7241-1 Series A
- NBR seals and back-up ring in PTFE to withstand flow surges at high flow rates
- Double acting sleeve (Push-Pull)
- Ball or three-part poppet style valving with a molded shaped seal to prevent seal washout at high flow rates
- Chrome 6 free plating
- 10 locking balls to reduce brinneling effect

Applications:
- Agriculture and mobile equipment
- Construction equipment
- Material handling machines"

Documentos relacionados

Compliance, Certifications & Safety
Safety instructions Quick Couplings
×
Productos Tipo de conexión Versión Tamaño de la rosca de la conexión Tamaño del cuerpo
4V13D6X3-D Male thread 24° cone – DIN 2353 Light 16x1.5 mm 3/8"
4V13E6X3-D Plug Light 16x1.5 mm 3/8"
4V13F4B3-D Plug n/a 3/8 3/8"
4V13G4X3-D Plug n/a 3/8 1/2"
4V14D6X2-D Plug Light 14x1.5 mm 1/2"
4V14D6X3-D Plug Light 16x1.5 mm 1/2"
4V14D6X4-D Male thread 24° cone – DIN 2353 Light 18x1.5 mm 1/2"
4V14D6X5-D Male thread 24° cone – DIN 2353 Light 22x1.5 mm 1/2"
4V14D6X6-D Plug Light 26x1.5 mm 1/2"
4V14D7X3-D Male thread 24° cone – DIN 2353 Heavy 18x1.5 mm 1/2"
4V14D7X6-D Plug Heavy 24x1.5 mm 1/2"
4V14E6X3-D Plug Light 16x1.5 mm 1/2"
4V14E6X4-D Male thread 24° cone – DIN 2353 Bulkhead Light 18x1.5 mm 1/2"
4V14E6X5-D Male thread 24° cone – DIN 2353 Bulkhead Light 22x1.5 mm 1/2"
4V14E6X5MCHA Male thread 24° cone – DIN 2353 Bulkhead MACH Series 22x1.5 mm 1/2"
4V14E7X3-D Plug Heavy 18x1.5 mm 1/2"
4V14E7X4-D Plug Heavy 20x1.5 mm 1/2"
4V14E7X6-D Plug Heavy 24x1.5 mm 1/2"
4V14F4B3-D Male thread BSPP – DIN 3852 Form B n/a 3/8 1/2"
4V14F4B4-D Plug n/a 1/2 1/2"
4V14G4X3-D Plug n/a 3/8 1/2"
4V14G4X4-D Female thread – DIN 3852 Form Y n/a 1/2 1/2"
4V14G4X6-D Female thread – DIN 3852 Form Y n/a 3/4 1/2"
4V14G8X6-D Plug n/a 22x1.5 mm 1/2"
4V53D6X2-D Male thread 24° cone – DIN 2353 Light 14x1.5 mm 3/8"
4V53D7X3-D Male thread 24° cone – DIN 2353 Heavy 18x1.5 mm 3/8"
4V53E6X3-D Male thread 24° cone – DIN 2353 Bulkhead Light 16x1.5 mm 3/8"
4V53F4B3-D Male thread BSPP – DIN 3852 Form B n/a 3/8 3/8"
4V53G4X3-D Female thread – DIN 3852 Form Y n/a 3/8 3/8"
4V54D6X3-D Male thread 24° cone – DIN 2353 Light 16x1.5 mm 3/8"
4V54D6X4-D Coupling Light 18x1.5 mm 1/2"
4V54D6X5-D Male thread 24° cone – DIN 2353 Light 22x1.5 mm 1/2"
4V54D6X6-D Male thread 24° cone – DIN 2353 Light 26x1.5 mm 1/2"
4V54D7X3-D Coupling Heavy 18x1.5 mm 1/2"
4V54D7X6-D Male thread 24° cone – DIN 2353 Heavy 24x1.5 mm 1/2"
4V54E6X2-D Male thread 24° cone – DIN 2353 Bulkhead Light 14x1.5 mm 1/2"
4V54E6X3-D Male thread 24° cone – DIN 2353 Bulkhead Light 16x1.5 mm 1/2"
4V54E6X4-D Male thread 24° cone – DIN 2353 Bulkhead Light 18x1.5 mm 1/2"
4V54E6X5-D Coupling Light 22x1.5 mm 1/2"
4V54E6X6-D Male thread 24° cone – DIN 2353 Bulkhead Light 26x1.5 mm 1/2"
4V54E7X4-D Male thread 24° cone – DIN 2353 Bulkhead Heavy 20x1.5 mm 1/2"
4V54E7X6-D Coupling Heavy 24x1.5 mm 1/2"
4V54F4B3-D Coupling n/a 3/8 1/2"
4V54G4X3-D Coupling n/a 3/8 1/2"
4V54G4X6-D Coupling n/a 3/4 1/2"
4V54G8X5-D Coupling n/a 18x1.5 mm 1/2"
4V54G8X6-D Female thread – DIN 3852 Form Y n/a 22x1.5 mm 1/2"
3V54D6X4MCH Coupling MACH Series 18x1.5 mm 1/2"
4V14E6X4MCHA Male thread 24° cone – DIN 2353 Bulkhead MACH Series 18x1.5 mm 1/2"
4V53D6X3-D Coupling Light 16x1.5 mm 3/8"
4V54F4B4-D Male thread BSPP – DIN 3852 Form B n/a 1/2 1/2"
4V54G4X4-D Coupling n/a 1/2 1/2"
4V54T5X4-D Coupling n/a 3/4" UNF 1/2"

687PDC
687614