SGN - Ceiling mounted ESP mist collector | #SGN221-FB73L


LOADING IMAGES
SGN221-FB73L

SGN - Ceiling mounted ESP mist collector | #SGN221-FB73L

Ceiling or above floor mounted mist collector for water and oil-based coolants. The unit can be configured as an ambient air cleaner or duct can be connected for close to source capture applications. Additional accessories available.


Especificaciones técnicas

  • Fases del filtro: Double Pass
  • Características de flujo: Left to Right
  • Accesorios opcionales: Call Parker
  • Número de modelo: SGN-22-1 FILT IN 7.5HP/230V LR
  • Tensión de suministro de entrada: 460V/3P/60H
  • Método de control: External Motor Starter
  • Potencia de salida nominal del motor: 7.5 HP
  • Caudal de aire: 4000 - 6000 CFM
  • Altura: 61 inch
  • Anchura: 55 inch
  • Profundidad: 83 inch
  • Aplicación: Mist, Smoke, Wet Particulate
  • Marca: SmogHog
  • Tipo de equipamiento: Direct Mount ESP mist filter
  • Tipo de filtro: Electrostatic Precipitator
  • Peso: 875 lb
  • Rango de presión: Standard Static
  • Tipo de pintura: Powder Coated
  • Color: Hog Gray
Safety Warning

Información del artículo

SGN units collect high-volume oil smoke and coolant emissions and are equipped for airflow capacities ranging from 2,200 to 9,000 CFM. SGN units powerful systems employ a single ESP unicell, which combines the ionizer and collection cell. SGN units have supplemental filtration accessories available. SGN units are made of a fully welded construction. SGN units have toolless door latches and quick access to motor/blower section. SGN units offer selectable blank inlet collar or various inlet diameters. Left to right, right to left and center exhaust airflow configurations, various motor horsepower and input voltages such as 208/230/460/575 designed to meet common industrial environments and application requirements. SGN units can be ducted, unducted, machine, wall and ceiling mounted. Options include application-specific power packs, drain bottle, drain loop trap, dual polarity, high or low-static pressure blowers, inlet/outlet plenums, mist-stop or perforated prefilter, motor starter, odor control modules, and single, double, triple pass ESP cell configurations.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031