Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker offers a range of DIN rail mountable screw terminal breakout interface modules and accessories, providing easy access to the I/O signals available on D-type connectors.
California Residents: Prop-65 Warning
Parker offers a range of DIN rail mountable screw terminal block breakout interface modules and accessories, providing easy access to the I/O signals available on D-type connectors. EAM-series breakout modules are available with the option of LED output signal indicators and a range of prewired inteface cables suitable for use with the Compax3 series servo drives.
Markets:
• Factory Automation
• Miscellaneous Industrial
• Packaging machinery
Features/Benefits:
• Easy I/Os wiring for Compax3 servo drive series
Applications:
• Packaging machines
• Material forming machines
• Material handling machines
| Literature and Reference Materials |
|---|
| Compax3 Help Files / User Guides |
| Productos | Tipo de productos | Serie compatible | Aplicación | Accesorios disponibles |
|---|---|---|---|---|
| EAM06/01 | Breakout Module | Compax3 | For breakout of X11 / X12 / X22 | EAM06/01 : I/O Breakout Module |
| EAM06/02 | Breakout Module | Compax3 | For breakout of X12 / X22 (with LED indicators) | EAM06/02 : I/O Breakout Module (with LED Indicators) |
| SSK23/01 | Interface Cable | Compax3 | For connection of X11 to EAM06/01 | SSK23/01 : 1.0m Interface Cable (X11 to EAM06/01) |
| SSK23/02 | Interface Cable | Compax3 | For connection of X11 to EAM06/01 | SSK23/02 : 2.5m Interface Cable (X11 to EAM06/01) |
| SSK23/03 | Interface Cable | Compax3 | For connection of X11 to EAM06/01 | SSK23/03 : 5.0m Interface Cable (X11 to EAM06/01) |
| SSK23/04 | Interface Cable | Compax3 | For connection of X11 to EAM06/01 | SSK23/04 : 7.5m Interface Cable (X11 to EAM06/01) |
| SSK23/05 | Interface Cable | Compax3 | For connection of X11 to EAM06/01 | SSK23/05 : 10m Interface Cable (X11 to EAM06/01) |
| SSK24/01 | Interface Cable | Compax3 | For connection of X12/X22 to EAM06/nn | SSK24/01 : 1.0m Interface Cable (X12/X22 to EAM06/nn) |
| SSK24/02 | Interface Cable | Compax3 | For connection of X12/X22 to EAM06/nn | SSK24/02 : 2.5m Interface Cable (X12/X22 to EAM06/nn) |
| SSK24/03 | Interface Cable | Compax3 | For connection of X12/X22 to EAM06/nn | SSK24/03 : 5.0m Interface Cable (X12/X22 to EAM06/nn) |
| SSK24/04 | Interface Cable | Compax3 | For connection of X12/X22 to EAM06/nn | SSK24/04 : 7.5m Interface Cable (X12/X22 to EAM06/nn) |
| SSK24/05 | Interface Cable | Compax3 | For connection of X12/X22 to EAM06/nn | SSK24/05 : 10m Interface Cable (X12/X22 to EAM06/nn) |