THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Embalaje

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS

THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS

Parker Chomerics THERM-A-GAP™ Gel 30 is a single-component, fully cured, dispensable gel with 3.5 W/m-K Thermal Conductivity

Especificaciones técnicas

  • Color: Pink
  • Conductividad térmica: 3.5 W/m-K
  • Caudal: 20 g/min
  • Gravedad específica: 3.1
  • Deflexión a presión: n/a
  • Grosor de la película: 0.1 mm
  • Capacidad de calefacción: 1 J/g-K
  • Coeficiente de expansión térmica: 150 ppm/K
  • Temperatura de funcionamiento: -67 to 392 °F
  • Resistencia dieléctrica: 200 VAC/mil
  • Resistividad volumétrica: 10^14 ohm-cm
  • Constante dieléctrica: 7 @ 100 KHZ
  • Factor de disipación: 0.002 @ 100 KHZ
  • Cumplimiento con especificaciones: UL 94 V-0, RoHS
  • Pérdida de masa total de desgasificación: 0.15 % TML (0.05% CVCM)
  • Vida útil en depósito: 18 Months
Safety Warning

Descripción completa del producto

Parker Chomerics THERM-A-GAP™ Gel 30 is a fully cured dispensable gel designed to eliminate time consuming hand assembly, decreasing installation costs and reducing customer manufacturing and purchasing (logistical) complexity. It requires no mixing or curing, providing superior design flexibility.



Features/Benefits:

• Easily dispensable

• Fully-cured / No pump out

• High bulk thermal conductivity

• Low thermal impedance

• Ultra low compression force

• High tack surface & reworkable

• Proven long-term reliability



Product Attributes:

• Provides low thermal impedance at thin and thick gaps, allowing use of common heat spreaders

• Proven reliability in extreme temperature cycling and shock & vibration

• Deflects easily under very low compressive forces, decreasing stress on components thus decreasing component failures.

• Accommodates a variety of bond line thicknesses for application to multiple devices

• Successfully used to fill a variety of different gap thickness

• Compatible with high volume, automated dispense processes

• Meets Telcordia (Bellcore) silicone specifications



Typical Applications:

• Automotive Electronic Control Units (ECU’s)

• Power Supplies & Semiconductors

• Memory & Power Modules

• Microprocessors / Graphics

• Processors

• Flat Panel Displays & Consumer Electronics

Documentos relacionados

×
Productos Embalaje
65-00-GEL30-0010 10cc Manual Dispense Syringe
65-00-GEL30-0300 300cc Aluminum Cartridge
65-00-GEL30-0030 30cc Tapered Tip Syringe
65-02-GEL30-0030 30cc EFD Syringe (Luer lock tip)
65-1P-GEL30-3300 3300cc Pail (1 US Gal.)
65-00-GEL30-0180 6oz SEMCO cartridge

687PDC
179336