Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Las válvulas VET tipo S de Sporlan son para unidades de aire acondicionado y refrigeración. Regulan el flujo de refrigerante al mantener un recalentamiento casi constante en la salida del evaporador. La serie R/ER sirve como reemplazo.
The Sporlan Type S thermostatic expansion valves have a brass bar stock body. The S valve has ODF connections. It is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance. The R/ER Series valves serve as functional replacements.
Preferred Markets:
• Ultra Low Temp Refrigeration
Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration
Features and Benefits:
• Permanent Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the S valves is 450 psi (31 bar)
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation
• Capacity ranges from 2 to 10 tons R-22
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
| Documentación y materiales de referencia |
|---|
| VÁLVULAS DE EXPANSIÓN TERMOSTÁTICA SPORLAN |
| Productos |
|---|