Thermostatic Expansion Valve - Sporlan - Parts | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Método del ecualizador

Capacidad nominal (t)

Tipo de tamiz

Tipo de elemento

El kit incluye:

Aplicación

Serie

Tipo de refrigerante

Carga termostática

Tipo de conexión

Conexión

Longitud capilar (pulg)

Tipo de válvula

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Parts

Thermostatic Expansion Valve - Sporlan - Parts

Sporlan thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Descripción completa del producto

Most Sporlan thermostatic expansion valves can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement parts and long lasting replaceable power element assemblies.  Each TEV parts kit and element assembly is factory tested to ensure trouble-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Same high quality parts found in current thermostatic expansion valve offering
• Thermostatic charges available to match system conditions
• Both parts kits and individual parts are available


Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/8 to 180 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Productos Tipo Método del ecualizador Capacidad nominal (t) Tipo de tamiz Tipo de elemento El kit incluye: Aplicación Serie Tipo de refrigerante Carga termostática Tipo de conexión Conexión Longitud capilar (pulg) Tipo de válvula
11604-005 Element N/A N/A N/A 85-3 N/A Air Conditioning N/A R-410A CP180 N/A N/A 10' N/A
11604-004 Element N/A N/A N/A 85-3 N/A Air Conditioning N/A R-410A CP180 N/A N/A 60" N/A
11604-001 Element N/A N/A N/A 85 N/A Air Conditioning N/A R-410A CP180 N/A N/A 60" N/A

687PDC
840599