Triple-Axis Servo Drive and Drive/Controllers - TPD-M Series : 8A + 2x 5A / 325-680VDC (5.3kVA + 2x 3.3kVA output) | #TPDM080505D


LOADING IMAGES
TPDM080505D

Triple-Axis Servo Drive and Drive/Controllers - TPD-M Series : 8A + 2x 5A / 325-680VDC (5.3kVA + 2x 3.3kVA output) | #TPDM080505D

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Especificaciones técnicas

  • Tecnología de retroalimentación: Resolver
  • Protocolo de bus de campo: CANopen (DS402)
  • Opción de montaje: Panel Mounted
  • Panel de opciones: None
  • Marca: Parker
  • Tipo de productos: Servo Drive
  • Tipo de eje de accionamiento: Multi-Axis Technology
  • Serie del producto: TPD-M
  • Voltaje de entrada: 325 to 680 VDC
  • Corriente continua de salida nominal: 1x 8 + 2x 5 A
  • Tipo de motor compatible: Brushless Servo, Direct Drive Servo, Torque
  • Dispositivo de retroalimentación compatible: Resolver
  • Modos de control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Interfaz de comunicación: USB, CANopen
  • Temperatura de funcionamiento: 0 to 40 °C, 32 to 104 °F
  • Cumplimiento con especificaciones: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Información del artículo

TPD-M is a space-saving multi-axis servo drive system where each drive module can control up to three servo motors. The system configuration consists of a common DC bus power supply and multiple TPD-M drive modules, connected through DC bus bars. The drive modules are available as one, two or three axis versions, with output power ratings of up to 20kVA, making the system very flexible.

TPD-M has been developed for all applications where multiple drives are normally used and gives both OEMs and end users the opportunity to reduce build, configuration and operating costs, while boosting productivity and profitability. Motion control functionality is performed by means of EtherCAT Real Time CoE (CAN over Ethernet) communication, CAN / CANopen DS402 communication. TPD-M drives can also control induction motors with feedback or sensorless in V/f mode.

 

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery

 

Features/Benefits:
• Common DC bus connection for energy exchange between drives
• Hiperface DSL feedback® with reduced cabling  - only one cable connection between drive & motor
• Removable SD card
• Safety Technology (STO)
• CE + UL/cUL Listed

 

Applications:
• Material forming machines
• Textile machines
• Paper and converting lines
• Plastics machines

 

Technical Specifications:
• Power Output Rating : 1* 5.3kVA + 2* 3.3kVA
• Continuous Output Current : 8A + 5A + 5A
• PSU Input Supply : 3*230-480VAC
• Drive Input Supply : 325...680 VDC
• Supported Feedback Types : Resolver, Hiperface + EnDat Interface, Hall Sensors, Rotary and Linear Encoders
• Programming : PicoPLC
• 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output (per axis)
• 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output (per axis)

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Teléfono

+49 (0) 7815090

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A87859