TRUFLUOR PLUS SINGLE CARTRIDGE FILTER HOUSING | PFA & PVDF DESIGN FOR HIGH-PURITY FILTRATION WITH MAXIMUM CHEMICAL RESISTANCE | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
TRUFLUOR PLUS SINGLE CARTRIDGE FILTER HOUSING | PFA & PVDF DESIGN FOR HIGH-PURITY FILTRATION WITH MAXIMUM CHEMICAL RESISTANCE

TRUFLUOR PLUS SINGLE CARTRIDGE FILTER HOUSING | PFA & PVDF DESIGN FOR HIGH-PURITY FILTRATION WITH MAXIMUM CHEMICAL RESISTANCE OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Microelectronics / Industrial
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PFA
  • Estructura del filtro: Single Cartridge Filter Vessel
  • Materiales de fabricación: PFA
  • Cumplimiento con especificaciones: Non-ASME Code
  • Kits incluidos: 1 cartridge
  • Presión de trabajo máxima: 50.0 psig, 3.4 bar at 194°F, 100.0 psig at 194°F, 6.9 bar at 77°F
Safety Warning

Descripción completa del producto

The Trufluor Plus™ single cartridge filter housing is designed for maximum chemical resistance and high-purity for microelectronics liquid filtration applications. Constructed of PFA (wetted parts) and PVDF (non-wetted parts), this housing is compatible with the most aggressive chemistries. The high-purity materials of construction and cleanroom packaging insure a high level of cleanliness. The housing consists of a stationary bowl and locking ring that provides a positive seal and easy filter replacement. It is compatible with our Fluoroflow® line of all-fluoropolymer filter cartridges including the large-diameter Fluoroflow-XL in lengths of 10, 20 and 30 inches.
Features/Benefits
• Excellent chemical resistance
• High-purity construction
• Packaged in cleanroom
• High flow rates
• Compatible with 2.75” and 3.25” diameter filter cartridges
Applications
• Wet etch and clean filtration (90°C or less)
• Photochemicals filtration
• DI water filtration
Productos

687PDC
679945