TTC Miniature Diaphragm Pump | #TS002-12_1


LOADING IMAGES
TS002-12
Click to View CAD Model

TTC Miniature Diaphragm Pump | #TS002-12

Parker's TTC Miniature Diaphragm Pump Single and Dual Head Models have an industry leading performance to size ratio and can be configured to meet the most stringent flow, reliability, efficiency, size, and noise requirements.


Especificaciones técnicas

  • Tamaño de la bomba: Single Head
  • Duración de la vida útil: 10, 000 Hours
  • Caudal libre: Up to 6.0 L/min
  • Opciones del motor: Compact Brushless DC
  • Tipo de bomba: Vaccum Only (High Flow)
  • Tipo de productos: Diaphragm Pump
  • Para tipo de fluido: Air, Gas
  • Aplicación de la industria: Gas Analysis, Anesthesia Monitor, CO2 Monitors, Air Over Liquid Control, Patient Monitoring, Negative Pressure Wound Therapy, Compression Therapy, Respiratory Care, Urinalysis, Dialysis, Trace Detection, Medical/Training Manikins
  • Caudal: 6.1 L/min
  • Peso: 142 g
  • Presión de trabajo: 12 psi, 0.8 bar
  • Longitud: 2.16 inch, 54.9 mm
  • Presión continua máxima: 12 psi, 0.8 bar
  • Anchura: 1.3 inch, 33 mm
  • Rango de presión de vacío: -7.9 psi, -406 mm-Hg
  • Altura: 1.94 inch, 49.2 mm
  • Presión de vacío continua máxima: -7.9 psi, -406 mm-Hg
  • Tipo de motor: Compact Brushless DC
  • Duración de la vida útil: 10000 Hours
  • Material del cuerpo: Vectra A130 LCP
  • Materiales del diafragma: EPDM
  • Nivel de ruido: 45 dBA
  • Temperatura de funcionamiento: 5 to 50 °C
Safety Warning

Información del artículo

TTC-IIS Miniature Diaphragm Pumps are a series of brush and brushless DC motor driven pumps, which are tailored to meet the specific application performance requirements. An innovative compact design incorporates leading edge technologies that allow them to operate more efficiently than existing pump designs. TTC-IIS pumps offer multiple component configurations allowing them to be used for either vacuum, pressure, or alternating vacuum and pressure operations. The TTC-IIS Series is best for compact and low pressure applications that require high efficiency.

Markets:
• Clinical Diagnostics
• Patient Therapy
• Analytical Chemistry
• Genomics

Features/Benefits:
• Parker's TTC single and dual head pumps provide up to 8.8 LPM in a 176-255 g package.
• Our miniature diaphragm pump technology is highly configurable, including independent head configuration with various options .
• Configurable for cost effective or long-life requirements, operational efficiency and motor control trade-offs
• Oil free and validated in approved FDA systems

Applications:
• Gas Analysis
• Anesthesia Monitor
• CO2 Monitors
• Air Over Liquid Control
• Patient Monitoring
• Wound Therapy
• Compression Therapy
• Respiratory Care
• Urinalysis
• Dialysis
• Trace Detection
• Medical/Training Manikins

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Teléfono

(603) 595 1500

Fax

(603) 595 8080

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687821