WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7331 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7331

WILDCATTER® Oilfield Multipurpose Fracking Hose, Series 7331

Wildcatter Oilfield Multipurpose Fracking Hose is designed for high pressure transfer of abrasive slurries, drilling mud, fuel, mild chemical solutions, oil and water in applications to 200°F and 400 psi, Series 7331

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Nitrile Blend
  • Estructura de la cubierta: Wrapped
  • Aplicación: Oilfield
  • Peso: 1.2 to 3.9 lb/ft, 0.17 to 0.54 kg/m, 0.53 to 1.77 kg/ft
  • Medio: Fuels - Check fuel type with our catalogue chart.
  • Presión de trabajo máxima: 2.8 MPa, 400 psi, 27.6 bar
  • Rango de presión de vacío: 29 inch-Hg, 737 mm-Hg, Full
  • Diámetro interior de manguera nominal: 50 to 100 mm
  • Cumplimiento con especificaciones: n/a
  • Diámetro interior: 2 to 4 inch, 50.8 to 101.6 mm
  • Material del refuerzo de la manguera: Multiple Plies of Textile with Wire Helix
  • Factor de diseño: 4:1
  • Tipo de paquete: Coil
  • Radio de curvatura mínimo: 8 to 20 inch, 203.2 to 508 mm
  • Diámetro exterior: 2.550 to 4.890 inch, 64.8 to 124.2 mm
  • Tamaño: -32 to -64
  • Material del tubo interno de la manguera: Black, Nitrile
  • Color de la cubierta: Black
  • Temperatura máxima de funcionamiento: 200 °F, 92 °C
  • Longitud por paquete: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series 7331 Wildcatter Oilfield Multipurpose Fracking Hose is compatible with many oilfield media and provides excellent service across multiple drill site applications. The hose provides full suction capability and is crush resistant and kink resistant, and the cover resists abrasion, oil and weathering for durable performance. Series 7331 is qualified with permanent crimp couplings for a safe and secure connection, offers product consolidation opportunities and long continuous lengths for maximum inventory versatility, and provides robust service life in challenging applications.

The Wildcatter trade name indicates the product is designed and manufactured for premium service in oilfield applications. However, Wildcatter products may be used in other industries, markets and applications where the product meets the required performance criteria.

Markets:
• Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 200°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile blend for oil and weathering resistance and durability.
• Lengths: Available in optional 200-foot continuous lengths through 4" ID for maximum inventory versatility and minimum scrap.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B20 in dedicated service)
• Brine
• Mild chemicals
• Diesel
• Drilling mud
• Ethanol
• Fracking fluids
• Gasoline
• Petroleum waste
• Slurries
• Water
- usage
• Bulk loading/unloading
• Tank to tank transfer
• Blender units
• Hydration units
• Manifolds & pumps

Safety/Technical:
• Design Factor: 4:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Documentos relacionados

×
Productos D.I. de la manguera (pulg)
7331-2000 2
7331-3000 3
7331-4000 4

687PDC
687583