Pilot Operated Pressure Reducing Valve - Series ZDR | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conexión del puerto

Caudal

Función

Rango de control de presión

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pilot Operated Pressure Reducing Valve - Series ZDR Pilot Operated Pressure Reducing Valve - Series ZDR Pilot Operated Pressure Reducing Valve - Series ZDR

Pilot Operated Pressure Reducing Valve - Series ZDR

Parker's pilot operated pressure reducing valves series ZDR in sandwich design provide maximum flow rates up to 120l/min and enable an easy configuration of stack systems.

Especificaciones técnicas

  • Mecanismo de ajuste: Hexagon screw with lock nut
  • Tipo de montaje: Sandwich plate
  • Tipo de operación: Pilot
  • Serie del producto: Pressure valve
  • Tipo de accionamiento: Manually
  • Peso: 1.8 to 2.9 kg Depending on Size
  • Índice de caudal máximo: N/A
  • Presión de trabajo máxima: Depending on size and configuration, 315 - 350 bar
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Material de la junta: NBR, FPM
  • Caudal: Depending on size, 80 - 120 L/min
  • Ajuste de presión máxima: 70, 350 bar
  • Material del cuerpo: Steel
Safety Warning

Descripción completa del producto

The proven pilot operated pressure reducing valves series ZDR represent Parker's experience in high-performance components for stack systems. Designed for maximum flow rates up to 120 l/min, these sandwich valves in NG06 (CETOP 03) and NG10 (CETOP 05) offer best conditions for reliable operation.

The reducing function can be located in the ports P, A or B. The sizes NG06 and NG10 are equipped with an integral return flow check valve (reducing function in A or B).

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• High flow capacity - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZDR01 - NG06 (CETOP 03)
    ZDR02 - NG10 (CETOP 05)
• Pressure function in P, A or B
• With integral return flow check valve

Applications:
• Suitable for general hydraulic applications
• Machine tools

Documentos relacionados

×
Productos Conexión del puerto Caudal Función Rango de control de presión Material de la junta
098-91050-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR NBR
098-91051-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 315 BAR NBR
098-91052-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 70 BAR NBR
098-91053-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 315 BAR NBR
098-91054-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 70 BAR NBR
098-91055-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 315 BAR NBR
098-91123-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 315 BAR FPM
098-91179-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR NBR
098-91214-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 70 BAR NBR
098-91191-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR FPM
098-91211-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 350 BAR NBR
098-91212-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 70 BAR NBR
098-91213-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 315 BAR NBR
098-91215-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 315 BAR NBR
098-91233-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR FPM
098-91268-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 315 BAR FPM
098-91285-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 350 BAR FPM
098-91386-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 70 BAR FPM
098-91449-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 70 BAR FPM
098-91467-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 315 BAR FPM
098-91486-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 315 BAR FPM
098-91487-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 70 BAR FPM
098-91490-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 315 BAR FPM

687PDC
687478