Automated Liquid Methadone Dispensing Series - LabTec | Série de produits

Filtrer par

    Aucun filtre slectionn

Options

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Automated Liquid Methadone Dispensing Series - LabTec

Automated Liquid Methadone Dispensing Series - LabTec

The SciLog LabTec Automated Methadone Dispensing series provides high-precision, computer controlled dispensing and documentation of methadone usage.

Caractéristiques techniques

  • Application : Dispensing
  • Marque : SciLog
  • Largeur : 5.75 inch, 146 mm
  • Hauteur : 8.5 inch, 2126 mm
  • Profondeur : 11 inch, 279 mm
  • Poids : 14 lb, 6.4 kg
  • Secteur : Life Sciences
Safety Warning

Description complète du produit

The SciLog LabTec Automated Methadone Dispensing series provides high-precision, computer controlled dispensing and documentation of methadone usage for government compliance and inventory control.

• The Automated Methadone Dispensing System (200-METH-System) includes the LabTec methadone dispensing pump (200-METH-1342), USB communication cable (090-158), hands-free stand and clamp to hold tubing in place (400-410), 50 ft. #16 Tygon L/S tubing (400-216), metal sinker (400-001M) to prevent tubing from coiling in the methadone solution and hosebarb dispensing tip (400-492).

• Both the LabTec Methadone Dispensing System & LabTec Methadone Dispensing Pump are pre-set, pre-calibrated and accurate to within 0.5% by volume, and includes performance validation.

• The LabTec methadone dispensing pump (200-METH-1342) includes the pump and power cord only. Additional accessories are ordered separately if the full system (200-METH-System) is not required.

• Compatible with most clinical treatment software programs, easy-to-use and simple re-calibration.

• The LabTec Methadone series has been used in treatment centers nationwide and internationally for nearly 20 years.

Documents annexes

×
Produits Options
200-METH-1342 LabTec Methadone Pump
200-METH-SYSTEM LabTec Methadone Pump System

687PDC
679945