Automated Liquid Methadone Dispensing Series - LabTec | #200-METH-System


LOADING IMAGES
LabTec Methadone Pump System

Automated Liquid Methadone Dispensing Series - LabTec | #200-METH-SYSTEM

The SciLog LabTec Automated Methadone Dispensing series provides high-precision, computer controlled dispensing and documentation of methadone usage.


Caractéristiques techniques

  • Options : LabTec Methadone Pump System
  • Application : Dispensing
  • Marque : SciLog
  • Largeur : 146 mm, 5.75 inch
  • Hauteur : 2126 mm, 8.5 inch
  • Profondeur : 11 inch, 279 mm
  • Poids : 14 lb, 6.4 kg
  • Secteur : Life Sciences
Safety Warning

Informations sur l'article

The SciLog LabTec Automated Methadone Dispensing series provides high-precision, computer controlled dispensing and documentation of methadone usage for government compliance and inventory control.

• The Automated Methadone Dispensing System (200-METH-System) includes the LabTec methadone dispensing pump (200-METH-1342), USB communication cable (090-158), hands-free stand and clamp to hold tubing in place (400-410), 50 ft. #16 Tygon L/S tubing (400-216), metal sinker (400-001M) to prevent tubing from coiling in the methadone solution and hosebarb dispensing tip (400-492).

• Both the LabTec Methadone Dispensing System & LabTec Methadone Dispensing Pump are pre-set, pre-calibrated and accurate to within 0.5% by volume, and includes performance validation.

• The LabTec methadone dispensing pump (200-METH-1342) includes the pump and power cord only. Additional accessories are ordered separately if the full system (200-METH-System) is not required.

• Compatible with most clinical treatment software programs, easy-to-use and simple re-calibration.

• The LabTec Methadone series has been used in treatment centers nationwide and internationally for nearly 20 years.

En savoir plus Afficher moins

Dessins techniques CAO + fichiers

Aucun fichier CAO disponibles

Ok

x

Documents annexes

×


Rechercher un distributeur

Où acheter

Contact local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Téléphone

8056043400

Télécopie

8056043401

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.

687PDC
679945