Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb | Série de produits

Filtrer par

    Aucun filtre slectionn

Forme

Style

D.E. tube raccordement 1 (po)

Style raccordement 1

Dimension filetage raccordement 2 (po)

D.E. tube raccordement 2 (po)

Style raccordement 2

Dimension filetage raccordement 3 (po)

Style raccordement 3

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb

Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb

Parker's Dubl-barb push-on hose barb is a compact one piece fitting for a quick, economical way to connect polyethylene tubing.

Caractéristiques techniques

  • Type de raccordement : Barb, Compression and Thread
  • Forme : Various
  • Température de service minimale : -65 °F, -53 °C
  • Température de service maximale : 90 °F, 32 °C
  • Pression de service maximale : 150 psi, 10 bar
  • Matériau du tube : Polyethylene
  • Application : Industrial Controls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Description complète du produit

Parker's economical, one piece, Dubl-Barb® fittings are designed for quick assembly with polyethylene tubing without the use of a clamp. Because of the many available variations in qualities of polyethylene tubing, Dubl-Barb® fittings are recommended for use with Parker Parflex® polyethylene tubing (or an equal grade). Parker Parflex® tubing is highly resistant to environmental stress cracking which is necessary for long life when coupled with Dubl-Barb fittings.  Assembly is simple, just cut tube squarely and push tube over the two barbs.
Use with Parker Parflex Division polyethylene tubing.

Markets:
• Pneumatic
• Environmental control

Features/Benefits
• All brass construction
• One piece
• Compact
• Excellent vibration resistance
• No clamp required

Applications:
• Climate control circuits
• Pneumatic systems
• Humidifiers
• Filters
• Test apparatus

Custom configurations and sizes are available upon request. Contact us for additional information.

Documents annexes

×
Produits Forme Style D.E. tube raccordement 1 (po) Style raccordement 1 Dimension filetage raccordement 2 (po) D.E. tube raccordement 2 (po) Style raccordement 2 Dimension filetage raccordement 3 (po) Style raccordement 3
28-8-6 Connector Tube to Pipe 1/2 Barb 3/8 na Male Pipe na na
28-8-8 Connector Tube to Pipe 1/2 Barb 1/2 na Male Pipe na na
233-4-4-4 Compression to Tube 1/4 Compression na 1/4 Barb na na
233-6-6-4 Compression to Tube 3/8 Compression na 1/4 Barb na na
20-4 Plug Tube 1/4 Barb na na na na na
20-4-5/32 Plug Tube 1/4 Barb na 5/32 Barb na na
20-6 Plug Tube 3/8 Barb na na na na na
20-8 Plug Tube 1/2 Barb na na na na na
22-4 Union Tube to Tube 1/4 Barb na 1/4 Barb na na
22-4-5/32 Union Tube to Tube 1/4 Barb na 5/32 Barb na na
22-4-6 Union Tube to Tube 1/4 Barb na 3/8 Barb na na
22-4-8 Union Tube to Tube 1/4 Barb na 1/2 Barb na na
22-5/32 Union Tube to Tube 5/32 Barb na 5/32 Barb na na
22-6 Union Tube to Tube 3/8 Barb na 3/8 Barb na na
22-6-8 Union Tube to Tube 3/8 Barb na 1/2 Barb na na
22-8 Union Tube to Tube 1/2 Barb na 1/2 Barb na na
22BH-4-4 Bulkhead Tube to Tube 1/4 Barb na 1/4 Barb na na
22BH-6-6 Bulkhead Tube to Tube 3/8 Barb na 3/8 Barb na na
22CA-4-4 Union Tube to Compression 1/4 Barb na 1/4 Compression na na
22CABH-4-4 Bulkhead Tube to Compression 1/4 Barb na 1/4 Compression na na
22CABH-6-6 Bulkhead Tube to Compression 3/8 Barb na 3/8 Compression na na
220-4-2 Adapter Tee Tube to Female Pipe 1/4 Barb na 1/4 Barb 1/8 Female Pipe
224-4 Tube to Tube 1/4 Barb na 1/4 Barb na na
224-4-4-5/32 Tube to Tube 1/4 Barb na 5/32 Barb na na
224-5/32 Tube to Tube 5/32 Barb na 5/32 Barb na na
224-6 Tube to Tube 3/8 Barb na 3/8 Barb na na
224-6-6-4 Tube to Tube 3/8 Barb na 1/4 Barb na na
224-6-6-5/32 Tube to Tube 3/8 Barb na 5/32 Barb na na
224-8 Tube to Tube 1/2 Barb na 1/2 Barb na na
224-8-8-4 Tube to Tube 1/2 Barb na 1/4 Barb na na
224-8-8-6 Tube to Tube 1/2 Barb na 3/8 Barb na na
225-4-4 Coudé à 90° Tube to Tube 1/4 Barb na 1/4 Barb na na
225-4-5/32 Coudé à 90° Tube to Tube 1/4 Barb na 5/32 Barb na na
225-5/32 Coudé à 90° Tube to Tube 5/32 Barb na 5/32 Barb na na
225-6-6 Coudé à 90° Tube to Tube 3/8 Barb na 3/8 Barb na na
225-8-8 Coudé à 90° Tube to Tube 1/2 Barb na 1/2 Barb na na
228-4-2 Gauge Tee Tube to Pipe 1/4 Barb 1/8 na Male Pipe 1/8 Male Pipe
229-4-1 Coudé à 90° Tube to Pipe 1/4 Barb 1/16 na Male Pipe na na
229-4-2 Coudé à 90° Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
229-4-4 Coudé à 90° Tube to Pipe 1/4 Barb 1/4 na Male Pipe na na
229-4-5/32-2 Coudé à 90° Tube to Pipe 1/4 Barb na 5/32 Barb 1/8 Male Pipe
229-5/32-2 Coudé à 90° Tube to Pipe 5/32 Barb 1/8 na Male Pipe na na
229-6-2 Coudé à 90° Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
229-6-4 Coudé à 90° Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
229-8-4 Coudé à 90° Tube to Pipe 1/2 Barb 1/4 na Male Pipe na na
28-4-5/32-2 Connector Tube to Pipe 1/4 Barb na 5/32 Male Pipe 1/8 Male Pipe
28-5/32-2 Connector Tube to Pipe 5/32 Barb 1/8 na Male Pipe na na
28-6-2 Connector Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
28-6-4 Connector Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
28-8-4 Connector Tube to Pipe 1/2 Barb 1/4 na Male Pipe na na
229-8-6 Coudé à 90° Tube to Pipe 1/2 Barb 3/8 na Male Pipe na na
230-4-2 Coudé à 90° Tube to Female Pipe 1/4 Barb 1/8 na Female Pipe na na
230-6-4 Coudé à 90° Tube to Female Pipe 3/8 Barb 1/4 na Female Pipe na na
231-4-2 Run Tee Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
231-6-2 Run Tee Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
231-6-4 Run Tee Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
232-4-1 Branch Tee Tube to Pipe 1/4 Barb 1/16 na Male Pipe na na
232-4-2 Branch Tee Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
232-6-2 Branch Tee Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
232-6-4 Branch Tee Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
237-4-2 Female Branch Tee Tube to Female Pipe 1/4 Barb 1/8 na Female Pipe na na
237-5/32-2 Female Branch Tee Tube to Female Pipe 5/32 Barb 1/8 na Female Pipe na na
238-4-4 Connector Tube to Solder 1/4 Barb na 1/4 Solder na na
26-4-2 Connector Tube to Female Pipe 1/4 Barb 1/8 na Female Pipe na na
26-5/32-2 Connector Tube to Female Pipe 5/32 Barb 1/8 na Female Pipe na na
26-6-2 Connector Tube to Female Pipe 3/8 Barb 1/8 na Female Pipe na na
26-6-4 Connector Tube to Female Pipe 3/8 Barb 1/4 na Female Pipe na na
27-1 Barbed Male Connector Tube to Pipe 1/8 Barb 10-32 na UNF na na
27-2 Barbed Male Connector Tube to Pipe 1/4 Barb 10-32 na UNF na na
28-4-1 Connector Tube to Pipe 1/4 Barb 1/16 na Male Pipe na na
28-4-10X32 Connector Tube to Pipe 1/4 Barb 10-32 na UNF na na
28-4-2 Connector Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
28-4-4 Connector Tube to Pipe 1/4 Barb 1/4 na Male Pipe na na

687PDC
687547