Hose Clamp - CL Clamp | Série de produits

Filtrer par

    Aucun filtre slectionn

D.E. flexible (po)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Hose Clamp - CL Clamp Hose Clamp - CL Clamp

Hose Clamp - CL Clamp

Parker's CL Clamps are perfect for supporting long lengths of hose.

Caractéristiques techniques

  • Diamètre extérieur du flexible : 5/16 - 2-5/8 inch, 7,90 - 66,65 mm
  • Style de produit : Hose Clamp
Safety Warning

Description complète du produit

Parker's CL Clamps are perfect for supporting long lengths of hose. They are vinyl coated steel clamps and provide neater installation of hose line, minimizing hose chafing and prevents damage to the hose. Our CL Clamps are available in many sizes to fit a hose outer diameter of 5/16” to 2-5/8” for your specific needs.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Supports long lengths of hose to protect against damage

Applications:
• For secure clamping applications

Specifications:
• CR steel with zinc plating
• Black Vinyl plastisol coating 0.03” thick
• Temperature range: -40 ͦF to 225 ͦF
Produits D.E. flexible (po)
CL-6 0.312
CL-7 0.375
CL-9 0.500
CL-10 0.562
CL-11 0.625
CL-12 0.687
CL-13 0.750
CL-14 0.812
CL-16 0.937
CL-17 1.000
CL-18 1.062
CL-19 1.125
CL-20 1.188
CL-21 1.250
CL-23 1.375
CL-24 1.437
CL-25 1.500
CL-26 1.562
CL-29 1.750
CL-31 1.875
CL-33 2.000
CL-36 2.187
CL-37 2.250
CL-43 2.625

687PDC
687583