Fluoroflow-HSA Pleated Membrane Filter Cartridge | All-fluoropolymer PTFE for chemical resistance in aggressive applications | Parker NA

Fluoroflow-HSA Pleated Membrane Filter Cartridge | All-fluoropolymer PTFE for chemical resistance in aggressive applications | Série de produits

Filtrer par

    Aucun filtre slectionn

Configuration de l'embout

Longueur (po)

Seuil de filtration (µm)

Matériau du joint

Options

Options spécifiques

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.

Fluoroflow-HSA Pleated Membrane Filter Cartridge | All-fluoropolymer PTFE for chemical resistance in aggressive applications

Fluoroflow-HSA Pleated Membrane Filter Cartridge | All-fluoropolymer PTFE for chemical resistance in aggressive applications

The Fluoroflow®-HSA pleated membrane filter cartridge provides good flow rates and on-stream life. The enhanced pleating provides more than 40% more surface area than our standard Fluoroflow filter cartridge.

Caractéristiques techniques

  • Marque : Parker
  • Secteur : Microelectronics
  • Fonction : Clarification, Prefiltration, Polishing
  • FluideMédia : PTFE
  • Construction du filtre : Pleated Membrane
  • Matériau de l'embout : Fluoropolymer
  • Type de noyau : Fluoropolymer
  • Structure et matériau de renfort du flexible : Fluoropolymer
  • Débit : 0.65 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 1.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 3.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 3.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 10.0 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 7.0 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Description complète du produit

The Fluoroflow®-HSA filter cartridge provides good flow rates and on-stream life. The enhanced pleating provides more than 40% more surface area than our standard Fluoroflow filter cartridge. This results in increased bath turnover and longer filter lifetime demanded by today’s fabs. The all fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 180°C. Available wet-packed for quick installation or Ultraclean wet-packed which offers the lowest metals extractables in the industry.
Features/Benefits
• Increased filtration area for longer life
• Higher flow rates for increased bath turn over
• Wet-pack option for quick installation
• Ultraclean wet-pack option for absolute cleanliness
• All-fluoropolymer for most maximum chemical resistance
• 100% integrity tested for consistent quality

Applications
• Wet etch and clean filtration for:
–  Phosphoric acid
–  Sulfuric acid
–  Hydrofluoric acid
–  Nitric acid
–  Piranha
–  SC1, SC2
–  NMP-based solvents
• Other high temperature or ozonated process filtration

Documents annexes

×

687PDC
679945