YELLOW BIRD® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7284 | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
YELLOW BIRD® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7284

YELLOW BIRD® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7284 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Caractéristiques techniques

  • Poids : 0.23 to 0.69 lb, 0.03 to 0.10 kg/m, 0.23 to 0.69 lb/ft, 0.10 to 0.31 kg
  • Matériau du tube interne du flexible : Styrene Butadiene Rubber (SBR), Black
  • Matériau du cache : Nitrile/PVC
  • FluideMédia : Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Raccord compatible : 7661 Series, HY Series
  • Diamètre intérieur nominal du flexible : DN10 to 25
  • Pression de service maximale : 6.9 to 10.3 MPa, 1000 to 1500 psi, 68.9 to 103.4 bar
  • Diamètre intérieur : 3/8 to 1 inch, 9.5 to 25.4 mm
  • Application : Air, Multipurpose
  • Structure de la gaine : Perforated, Wrapped
  • Rayon de courbure minimal : 6 to 12 inch, 152.4 to 304.8 mm
  • Matériau de renfort du flexible : 1 Braid of Wire
  • Type de package : Carton, Reel
  • Diamètre extérieur : 0.700 to 1.469 inch, 17.8 to 37.3 mm
  • Taille : -6 to -16
  • Couleur du cache : Yellow
  • Température de service minimale : -20 °F, -29 °C
  • Température de service maximale : 212 °F, 100 °C
Safety Warning

Description complète du produit

Parker's Series 7284 Yellow Bird High Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple high pressure, heavy duty applications. The hose is durable, crush resistant and flame retardant to protect operators from fire hazards. The distinctive bright yellow nitrile/PVC cover is easily identified, and resists abrasion, oil and weathering to provide maximum performance. Series 7284 is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black SBR for economical service to 212°F.
• Reinforcement: One wire braid for extreme strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil and weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Water
• Heavy duty air compressors
• Quarries

Industry Standards:
• MSHA

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Documents annexes

×
Produits

687PDC
687583