Industrial Ball Valves - Carbon Steel | Série de produits

Filtrer par

    Aucun filtre slectionn

Pression de service maximale (psi)

Style

Forme

Dimension filetage raccordement 1 (po)

Style de filetage raccordement 1

Dimension filetage raccordement 2 (po)

Style de filetage raccordement 2

Poignée

Mécanisme de verrouillage

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Industrial Ball Valves - Carbon Steel

Industrial Ball Valves - Carbon Steel

Parker's carbon steel ball valves were designed to offer superior performance for applications that require rugged and reliable performance.

Caractéristiques techniques

  • Température de service minimale : -20 to -10 °F, -28 to -23 °C
  • Température de service maximale : 210 to 425 °F, 99 to 218 °C
  • Pression de service maximale : 103 to 413 bar
  • Type de raccordement : NPT, Straight Thread, SAE J1926-1
  • Matériau du corps : Carbon Steel
  • Matériau de la bille : Steel
  • Matériau du siège : Delrin Molybdenum Disulphide, PTFE
  • Spécifications respectées : n/a
  • Type de commande : Manual
  • Configuration : female-female
  • Taille du raccordement : 1/4 - 2
  • Fonction : On/Off, Normally Closed, Normally Open
  • Type de poignée : Lever, Oval, Tee
  • Débit maximal : 114
  • Type de montage : In-line
  • Type de fonctionnement : n/a
  • Taille de l'orifice : n/a
  • Type de produit : ball valve
  • Matériau du joint : PTFE
  • Forme : In-line
Safety Warning

Description complète du produit




Parker's industrial carbon steel ball valve line is intended for general purpose use. These valves were designed to offer superior performance for applications that require rugged and reliable performance. Carbon steel ball valves are intended for use in the fully open or closed positions. Depending on the application conditions, throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.
Parker's carbon steel ball valves are available in the following styles.
• Female Pipe x Female Pipe
• Female Straight Thread x Female Straight Thread
• Panel Mount
• High Pressure 6,000 psi

Options for the carbon steel ball valve include:
• Tee Handle
• Oval Handle
• Padlocking Handle

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Carbon Steel Phosphate Coated Body
• Steel Ball
• PTFE Seats/Seals
• Delrin with Molybdenum Disulphide Seats (Series 500HP, 506HP)

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Hydraulic Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Documents annexes

×
Produits Pression de service maximale (psi) Style Forme Dimension filetage raccordement 1 (po) Style de filetage raccordement 1 Dimension filetage raccordement 2 (po) Style de filetage raccordement 2 Poignée Mécanisme de verrouillage
VP500HP-12 6000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Padlock
VP500HP-16 6000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Padlock
VP500HP-20 6000 Female Pipe Ends In Line 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Padlock
VP500HP-24 6000 Female Pipe Ends In Line 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Padlock
VP500HP-32 6000 Female Pipe Ends In Line 2 Female Pipe 2 Female Pipe Steel Lever Padlock
VP500HP-4 6000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Padlock
VP500HP-6 6000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Padlock
VP500HP-8 6000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Padlock
V500CS-8 2000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Non-Locking
V500HP-12 6000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Non-Locking
V500HP-16 6000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Non-Locking
V500HP-20 6000 Female Pipe Ends In Line 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Non-Locking
V500HP-24 6000 Female Pipe Ends In Line 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Non-Locking
V500HP-32 6000 Female Pipe Ends In Line 2 Female Pipe 2 Female Pipe Steel Lever Non-Locking
V500HP-4 6000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Non-Locking
VP506CS-12 3000 Straight Thread Ends In Line 1 1/16-12 SAE Straight Thread 1 1/16-12 SAE Straight Thread Steel Lever Padlock
VP506CS-16 3000 Straight Thread Ends In Line 1 5/16-12 SAE Straight Thread 1 5/16-12 SAE Straight Thread Steel Lever Padlock
VP506CS-4 3000 Straight Thread Ends In Line 1/8-27 SAE Straight Thread 7/16-20 SAE Straight Thread Steel Lever Padlock
VP506CS-6 3000 Straight Thread Ends In Line 9/16-18 SAE Straight Thread 9/16-18 SAE Straight Thread Steel Lever Padlock
VP506HP-12 6000 Straight Thread Ends In Line 1 1/16-12 UNF SAE J1926-1 1 1/16-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-16 6000 Straight Thread Ends In Line 1 5/16-12 UNF SAE J1926-1 1 5/16-12 UNF SAE J1926-1 Steel Lever Padlock
V500HP-6 6000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Non-Locking
V500HP-8 6000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Non-Locking
V502CS-20 1500 Female Pipe Ends Panel Mount 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Non-Locking
V502CS-24 1500 Female Pipe Ends Panel Mount 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Non-Locking
V502CS-32 1500 Female Pipe Ends Panel Mount 2 Female Pipe 2 Female Pipe Steel Lever Non-Locking
V506CS-12 3000 Straight Thread Ends In Line 1 1/16-12 SAE Straight Thread 1 1/16-12 SAE Straight Thread Steel Lever Non-Locking
VP506HP-20 6000 Straight Thread Ends In Line 1 5/8-12 UNF SAE J1926-1 1 5/8-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-24 6000 Straight Thread Ends In Line 1 7/8-12 UNF SAE J1926-1 1 7/8-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-32 6000 Straight Thread Ends In Line 2 1/2-12 UNF SAE J1926-1 2 1/2-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-4 6000 Straight Thread Ends In Line 7/16-20 UNF SAE J1926-1 7/16-20 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-6 6000 Straight Thread Ends In Line 9/16-18 UNF SAE J1926-1 9/16-18 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-8 6000 Straight Thread Ends In Line 3/4-16 UNF SAE J1926-1 3/4-16 UNF SAE J1926-1 Steel Lever Padlock
V500CS-12 2000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Non-Locking
V506CS-16 3000 Straight Thread Ends In Line 1 5/16-12 SAE Straight Thread 1 5/16-12 SAE Straight Thread Steel Lever Non-Locking
V506CS-4 3000 Straight Thread Ends In Line 1/8-27 SAE Straight Thread 7/16-20 SAE Straight Thread Steel Lever Non-Locking
V506CS-6 3000 Straight Thread Ends In Line 9/16-18 SAE Straight Thread 9/16-18 SAE Straight Thread Steel Lever Non-Locking
V506CS-8 3000 Straight Thread Ends In Line 3/4-16 SAE Straight Thread 3/4-16 SAE Straight Thread Steel Lever Non-Locking
V506HP-12 6000 Straight Thread Ends In Line 1 1/16-12 UNF SAE J1926-1 1 1/16-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-16 6000 Straight Thread Ends In Line 1 5/16-12 UNF SAE J1926-1 1 5/16-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-20 6000 Straight Thread Ends In Line 1 5/8-12 UNF SAE J1926-1 1 5/8-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-24 6000 Straight Thread Ends In Line 1 7/8-12 UNF SAE J1926-1 1 7/8-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-32 6000 Straight Thread Ends In Line 2 1/2-12 UNF SAE J1926-1 2 1/2-12 UNF SAE J1926-1 Steel Lever Non-Locking
V500CS-16 2000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Non-Locking
V500CS-4 2000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Non-Locking
V500CS-6 2000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Non-Locking
V506HP-4 6000 Straight Thread Ends In Line 7/16-20 UNF SAE J1926-1 7/16-20 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-6 6000 Straight Thread Ends In Line 9/16-18 UNF SAE J1926-1 9/16-18 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-8 6000 Straight Thread Ends In Line 3/4-16 UNF SAE J1926-1 3/4-16 UNF SAE J1926-1 Steel Lever Non-Locking
VP500CS-4 2000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Padlock
VP500CS-6 2000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Padlock
VP500CS-8 2000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Padlock
VP500CS-12 2000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Padlock
VP500CS-16 2000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Padlock

687PDC
687547