Créez votre compte Parker aujourd'hui !
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
The Turck BL67 Network Portal is a complete network communication offering and is widely adopted for its broad range of connectivity options, vast array of network protocols and high density I/O modules saving space in machine design.
The Turck Network portal is a complete network communication offering for H Series ISO and H Series Micro valves and is suitable for use with many PLC's. I/O options are digital and analog I/O, 16 / 32 solenoid control, short circuit protection on inputs, current sensing outputs. Subnet options are CANopen and DeviceNet. Programmable communication modules are available for small machine control. Up to 32 solenoids on main valve manifold and Devicenet subnet allows an additional 32 solenoids per node, 63 nodes maximum. CANopen expansion allows an additional 64 solenoids per expansion, 5 expansions maximum. 256 maximum inputs and outputs can be directly connected to each communication module. Devicenet Subnet allows an additional 256 I/O per node, 63 nodes maximum, and third party DeviceNet modules can also be used. SXG and diagnostic electronic modules have each point isolated and all other electronic modules are isolated from the backplane.
Markets:
• Automotive
• General Industrial
• Material Handling
• Metals/Foundry
• Packaging
• Plastics
Features/Benefits:
• Used with valve series H series Micro and H series ISO
• Available protocols: DeviceNet, EtherNet/IP, PROFIBUS-DP, PROFINET, Modbus/TCP, CANopen
• I/O options: digital inputs/outputs, analog inputs/outputs, 16 solenoid control, 32 solenoid control, short circuit protection on inputs, current sensing outputs, SXG and diagnostic electronic modules have each point isolated
o All other electronic modules are isolated from the backplane
• Bus expansion
o Devicenet Subnet allows an additional 256 I/O per node, 63 nodes maximum, and third party DeviceNet modules can be used
o CANopen expansion allows an additional 64 I/O per expansion, 5 expansions maximum, and third party CANopen modules can be used
• Max I/O per node 256 maximum inputs and outputs directly connected to communication module
• Max coils per manifold: up to 32 solenoids per manifold for ISO HA HB and H series Micro, up to 24 solenoids per manifold for ISO H1, H2, and H3
Connections available with: mini male for power supply, Profibus bus-in M12 male, Profibus bus-out M12 female, DeviceNet bus-In M12 male, DeviceNet bus-out M12 female, Multi-protocol module bus-In M12 female, or Mulit-protocl module bus-out M12 female
Applications:
• Application of Adhesives & Sealants
• Blow Molding
• Case Erectors
• End of Arm Tooling (EOAT)
• Riveting
• Vehicle Body Assembly
Accessories:
• Programmable comm modules
• Power over DeviceNet / CANopen
• M12 analog output module
• M12 analog input module
• M23 12-pin output module
• Relay output module
• Combination input/output module
• Power extender module
• SSI and counting modules
• 7/8" Mini Power Cables - 4 & 5 Pin, male and female
• Power Tee - 4 pin male to 2 female Sockets, 5 pin male to 2 female Sockets
• M12 A-Code Cables - 4 & 5-Pin male & female
• M8 Cables - 3-Pin male & female
• M23 Cables - 12 & 19 Pin
• Profibus Cables - M12 male to M12 female
• Profibus Terminating Resister - M12 male
• Ethernet Cables - M12 female to M12 male, RJ45 to M12 male
• Devicenet & CANopen Cables - 7/8" and M12 male to female
• Bus Power Tee
• DeviceNet and CANopen Terminating Resistor - 7/8" & M12 male
| Compliance, Certifications & Safety |
|---|
| Turck Network Portal Certificate of Compliance |
| Turck Network Portal Declaration of Conformity |
| Product Demos & Tutorials |
|---|
| VIDEO] An Overview of Network and Plant Floor Architecture |
| Selector Guides |
|---|
| Pneumatic Calculator |
| Produits |
|---|