Proflow II-E Pleated Membrane Filter Cartridge | Chemical resistance for ultra pure microelectronics liquids and gases | Parker NA

Proflow II-E Pleated Membrane Filter Cartridge | Chemical resistance for ultra pure microelectronics liquids and gases | Série de produits

Filtrer par

    Aucun filtre slectionn

Options

Style

Matériau de l'embout

Longueur (po)

Seuil de filtration (µm)

Matériau du joint

Joint secondaire

Options spécifiques

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.

Proflow II-E Pleated Membrane Filter Cartridge | Chemical resistance for ultra pure microelectronics liquids and gases

Proflow II-E Pleated Membrane Filter Cartridge | Chemical resistance for ultra pure microelectronics liquids and gases

The Proflow™II-E pleated membrane filter cartridge uses a PTFE membrane along with high-purity polypropylene supports that provide an economical alternative to all-fluoropolymer filter cartridges.

Caractéristiques techniques

  • Marque : Parker
  • Secteur : Microelectronics
  • Fonction : Clarification, Prefiltration, Polishing
  • FluideMédia : PTFE
  • Construction du filtre : Pleated Membrane
  • Configuration de l'embout : Polypropylene
  • Type de noyau : Polypropylene
  • Structure et matériau de renfort du flexible : Polypropylene
  • Débit : 3.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 7.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 9.1 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 1.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 0.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 0.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
  • Diamètre extérieur : 2.75 inch
Safety Warning

Description complète du produit

The Proflow™II-E filter cartridge uses a PTFE membrane along with high-purity polypropylene supports that provide an economical alternative to all-fluoropolymer filter cartridges. It provides a high degree of retention and cleanliness along with good flow and lifetime. This filter is ideally suited for ultrapure microelectronics fluids and gases. The hydrophobic PTFE filter membrane serves as a highly efficient barrier to insure low moisture content of gases. It is available dry or wet-packed for quick installation and lower extractables.
Features/Benefits
• Good liquid and gas flow rates
• Wet-pack option for quick installation
• PTFE/ PP construction for chemical resistance
• Wide variety of configurations and ratings
• 100% integrity tested in cleanroom environment

Applications
• Bulk chemical delivery filtration for:
–  Acids
–  Bases
–  Solvents
–  Photochemical
• Wet etch and clean filtration for:
–  Dilute acids
–  DI water (<80°C)
• Ultrapure electronics-grade gas filtration

Documents annexes

×

687PDC
679945