Créez votre compte Parker aujourd'hui !
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
Parker's Prestolok PLP push-to-connect fittings offer improved throughput, increased efficiency, smaller footprints, faster assembly and leak-reducing innovation.
Being the world’s leader in push-to-connect fitting technology Parker’s Prestolok PLP nickel plated brass fittings provide a simple way of connecting tubes to a fitting in order to create a fluid distribution network. Prestolok PLP push in metal fittings reduce assembly time by eliminating the use of a sleeve and tightening of a nut required in compression style fittings. Simply push the tubing into the fitting until it bottoms. To disassemble, press the release button, hold against the body and pull tubing from the fitting. A thread sealant is applied to all male threads eliminating the possibility of system contamination from PTFE tape.
Use with the following Parker Parflex Division tubing.
• Polyethylene
• Polypropylene
• Flexible Nylon
• Semi-rigid Nylon
• Polyurethane 90 Durometer Shore A
• Polyurethane >95 Durometer Shore A
Markets:
• Industrial
• Automotive
• Semi-conductor
• Packaging
• Robotics
• Climate control
• Textile
• Vacuum
Features and Benefits:
• Compact one-piece tube fitting
• Swivels on all male threaded shapes for assembly in tight places and for precise positioning
• Pre-applied white acrylic sealant
• NPT, UNF, BSPT, BSPP and Metric threads
• Corrosion resistance
• Push-to-Connect for fast assembly and disassembly
• 1/8" - 1/2", 4mm - 14mm
Applications:
• Air lines
• Inert gases
• Oil lines
• Vacuum lines
Technical Specifications:
• NPT Threads
• Stainless steel grab ring
• Nitrile seal
• Nickel plated brass body
• Polyacetal release button
Custom configurations and sizes are available upon request. Contact us for additional information.
| Produits |
|---|