GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542 | Série de produits

Filtrer par

    Aucun filtre slectionn

D.I. flexible (po)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542

GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542

Gully Washer PVC Medium Duty Lay Flat Water Discharge Hose is designed for water transfer in applications to 140°F and 150 psi, Series 7542

Caractéristiques techniques

  • Matériau du cache : PVC
  • Matériau du tube interne du flexible : Nitrile/PVC, Red
  • Diamètre intérieur : 1-1/2 to 8 inch, 38.1 to 203.2 mm
  • Poids : 0.23 to 0.51 lb/ft, 0.34 to 2.25 kg/m
  • Pression de service maximale : 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Application : Water
  • Diamètre intérieur nominal du flexible : 40 to 200 mm
  • Matériau de renfort du flexible : 3 Plies of Textile
  • Rayon de courbure minimal : n/a
  • Diamètre extérieur : 1.658 to 8.240 inch, 42.1 to 209.3 mm
  • Taille : -24 to -128
  • Température de service minimale : 14 °F, -10 °C
  • Température de service maximale : 140 °F, 60 °C
  • Longueur par package : 300 ft
  • Couleur du cache : Red

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Description complète du produit

Parker's Series 7542 Gully Washer PVC Medium Duty Lay Flat Water Discharge Hose is lightweight and rolls up flat for easy handling, storage and transportation. The distinctive red cover is easy to identify, flame resistant for operator safety, and resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Red nitrile/PVC for economical service to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Red PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in 300-foot continuous lengths for maximum versatility in application and efficient inventory management.

Applications:
- media
• Mild chemicals
• Slurries
• Water
- usage
• Drainage systems
• Irrigation
• Pumps

Industry Standards:
• MSHA

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Documents annexes

×
Produits D.I. flexible (po)
7542-1501 1-1/2
7542-2001 2
7542-2501 2-1/2
7542-3001 3
7542-4001 4
7542-6001 6
Series 7542 8

687PDC
687583