Autoclave QS Series Needle Valve - 15,000 PSI (1034 bar) | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Tube O.D. (mm)

Stem Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave QS Series Needle Valve - 15,000 PSI (1034 bar)

Autoclave QS Series Needle Valve - 15,000 PSI (1034 bar)

Parker Autoclave QS Series low pressure needle valves are rated for operation up to 15,000 PSI (1034 bar). The bar stock valve has a non-rotating rising stem design to prevent galling in severe service applications.

Technical Specifications

  • Maximum Operating Pressure: 1034.2, 1034.2 bar
  • Tube Outside Diameter: 1/4, 3/8, 9/16, 3/4 inch
  • Connection Type: QS 250 , QS 375 , QS 562 , QS 750
  • Bore Diameter: 0.125 , 0.219, 0.359, 0.516, 0.125 inch, 3.18 , 5.56 , 9.12 , 13.11 mm
Safety Warning

Full Product Description

Parker Autoclave QS Series needle valves are designed as a high flow, non-rotating rising stem valve, with working pressures to 15,000 psi (1034 bar). These needle valves utilize a revolutionary single ferrule compression sleeve design (QS) for fast and easy installation. The valves are designed to be used with Parker Autoclave tubing in sizes ranging from 1/4"" to 1"". Operating temperatures can go from -100F to 650°F (-73°C to 343°C) with special graphite braided yarn packing (GY). 316 stainless steel construction is the standard material with other options available. Along with their many features these valves provide dependable and trouble-free service in wide variety of applications.


Markets:

• Oil and Gas

• Petrochemical

• Chemical



Features/Benefits:

• Tubing sizes from 1/4" to 1".

• Revolutionary Compression Ferrule (QS) allows working pressures to 15,000 psi (1034 bar) in all tubing sizes.

• Non-rotating stem prevents stem/seat galling.

• Anti-galling molybdenum disulfide coated gland nuts.

• Gland nut positioning mark for assembly.

• Connection weep holes for safety and leak detection.

• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• Stem sleeve and packing gland material have been selected to achieve extended thread cycle life and reduced handle torque.

• Choice of Vee or Regulating stem tip.

• Available in two body patterns.


Applications:

• Medium Pressure Skid Panels

• Chemical Injection

• Medium Pressure Fluid Handling Systems

• Test Benches


Brand: Autoclave Engineers

Related Documents

×
Products Maximum Working Pressure (psi) Tube O.D. (mm) Stem Type Valve Type
15QS4071 15,000 6.35 mm VEE 2-Way Straight
15QS4081 15,000 6.35 mm REG 2-Way Straight
15QS6071 15,000 9.53 mm VEE 2-Way Straight
15QS6081 15,000 9.53 mm REG 2-Way Straight
15QS9071 15,000 14.29 mm VEE 2-Way Straight
15QS9081 15,000 14.29 mm REG 2-Way Straight
15QS12071 15,000 19.05 mm VEE 2-Way Straight
15QS12081 15,000 19.05 mm REG 2-Way Straight
15QS4072 15,000 6.35 mm VEE 2-Way Angle
15QS4082 15,000 6.35 mm REG 2-Way Angle
15QS6072 15,000 9.53 mm VEE 2-Way Angle
15QS6082 15,000 9.53 mm REG 2-Way Angle
15QS9072 15,000 14.29 mm VEE 2-Way Angle
15QS9082 15,000 14.29 mm REG 2-Way Angle
15QS12072 15,000 19.05 mm VEE 2-Way Angle
15QS12082 15,000 19.05 mm REG 2-Way Angle

687PDC
687516