Inline Check Valves - Code 1431 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Inline Check Valves - Code 1431

Inline Check Valves - Code 1431

Parker Conflow's Code 1431 is an inline check value that permits movement of flow media, oil, water or air in one direction only in water dust suppression systems on mining cutting machines.

Technical Specifications

  • Connection Size: 3/8", 1/2", 3/4", 1"
  • Maximum Operating Pressure: 3989 psi, 275 bar
  • Weight: 0.33-2.80 kg
  • Application: Dust Supression
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 1431 is an inline check valve, which permits movement of flow media in one direction only in water dust suppression systems on mining cutting machines to keep the pipelines "charged" with water. It helps to prevent backflow of fluid media and operates with air, water and oil.

A light spring is fitted to assist with closure at low pressure differentials across the valve. This in-line valve fits neatly into a pipeline with minimum obstruction. It may be used horizontally or vertically.

Code 1431 is available in 3/8", 1/2", 3/4" and 1" sizes and with maximum working pressure of 275 bar.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Spring assisted closure
• Stainless Steel Construction
• Low Pressure units available
• For use with oil, water and air.
• Extremely compact as in-line valve
• Reduces risk of damage.
• Robust and low maintenance.

Applications:
• Water dust suppression systems on cutting machines for mining and quarrying.

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products
CODE-1431-1

687PDC
687414