Relief Valves - Code 63 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Relief Valves - Code 63

Relief Valves - Code 63

The Parker Conflow Code 63 relief valve provides superior protection for equipment, such as motor cooling jackets in mines, from damage due to over pressure.

Technical Specifications

  • Connection Size: 1/2", 3/4", 1"
  • Maximum Operating Pressure: 580 psi, 40 bar
  • Weight: 0.57 - 1.59 kg
  • Application: Motor Cooling Jackets
  • Industry: Mining
Safety Warning

Full Product Description

The Parker Conflow Code 63 relief valve provides superior protection for equipment, such as motor cooling jackets in mines, from damage due to over pressure. This innovative relief valve is simple, but effective, and features a side discharge, which can be hosed away to safety, if necessary. The relief pressure is set by turning a spring adjuster. A range of different springs provides a wide range of pressure setting options.

Code 63 is available in 1/2", 3/4" and 1" sizes and a maximum working pressure of 40 bar.

Markets:
• Quarrying
• Mining
• Power stations
• Steel industry

Features/Benefits:
• Brass construction, robust and reliable
• Low maintenance
• Adjustable to different pressures within the range

Applications:
• To protect systems from reducing valve failure due to the ingress of debris.
• To protect motor cooling jackets from over pressure.

Related Documents

×
Products
CODE-63-1

687PDC
687414